TDA7491LP

Active

5W+5W dual BTL class-D audio amplifier
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
The TDA7491LP is a dual BTL class-D audio amplifier with single power supply designed for LCD TVs and monitors. Thanks to the high efficiency and exposed-pad-down (EPD) package no separate heatsink is required.
Furthermore, the filterless operation allows a reduction in the external component count.
The TDA7491LP is pin-to-pin compatible with the TDA7491P and TDA7491HV.
  • All features

    • 5 W + 5 W continuous output power:RL= 8 Ω, THD = 10% at VCC = 9 V
    • 5 W + 5 W continuous output power:RL= 4 Ω, THD = 10% at VCC = 6.6 V
    • Wide range single supply operation (5 V - 14 V)
    • High efficiency (η = 90%)
    • Four selectable, fixed gain settings of nominally 20 dB, 26 dB, 30 dB and 32 dB
    • Differential inputs minimize common-mode noise
    • Filterless operation
    • No ‘pop’ at turn-on/off
    • Standby and mute features
    • Short-circuit protection
    • Thermal overload protection
    • Externally synchronizable

Circuit Diagram

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      2x5W AMP click

      Active

      2x5W AMP click functions as an amplifier and features the TDA7491LP 2x5-watt dual BTL class-D audio amplifier.

      Components and Modules MikroElektronika
      2x5W AMP click

      Description:

      2x5W AMP click functions as an amplifier and features the TDA7491LP 2x5-watt dual BTL class-D audio amplifier.
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-CCA029V1

      Active

      5 W + 5 W class-D audio amplifier demonstration board based on the TDA7491LP

      Audio IC Eval Boards --
      STEVAL-CCA029V1

      Description:

      5 W + 5 W class-D audio amplifier demonstration board based on the TDA7491LP

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7491LP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
TDA7491LP13TR
Active
PowerSSO 36 Industrial Ecopack2

TDA7491LP13TR

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
TDA7491LP13TR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel PowerSSO 36 0 70 MALAYSIA 1.0831 / 1k

TDA7491LP13TR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.0831 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerSSO 36

Operating Temperature (°C)

(min)

0

(max)

70

Budgetary Price (US$)* / Qty

1.0831 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors