Product overview
Description
The TS2007FC is a class-D audio power amplifier. Able to drive up to 1.4 W into an 8 Ω load at 5 V, it achieves better efficiency than typical class-AB audio power amplifiers. This device can switch between two gain settings, 6 dB or 12 dB via a logic signal on the gain select pin. The pop and click reduction circuitry provides low on/off switching noise which allows the device to start within 1 ms typically.A standby mode function (active low) keeps the current consumption down to 1 μA typically.
The TS2007FC is available in a 9-bump Flip-chip lead-free package.
-
All features
- Operates from VCC = 2.4 V to 5.5 V
- Standby mode active low
- Output power: 1.4 W at 5 V or 0.5 W at 3.0 V into 8 Ω with 1 % THD+N max.
- Output power: 2.3 W at 5 V or 0.75 W at 3.0 V into 4 Ω with 1 % THD+N max.
- Two fixed gain selects: 6 dB or 12 dB
- Low current consumption
- Efficiency: 86 % typ.
- Signal-to-noise ratio: 90 dB typ.
- PSRR: 68 dB typical at 217 Hz with 6 dB gain
- PWM base frequency: 280 kHz
- Low pop and click noise
- Thermal shutdown protection
- Output short-circuit protection
- Flip-chip lead-free 9-bump package with back coating in option
Circuit Diagram
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Apr 2019 |
23 Apr 2019
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2017 |
18 Jan 2017
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 |
23 Nov 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS2007EIJT |
Active
|
CSP P 0.5 mm | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
TS2007EIJT | 1 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | CSP P 0.5 mm | -40 | 85 | CHINA | 0.2084 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors