Product overview
Description
The TS472 is a differential-input microphone preamplifier optimized for high-performance PDA and notebook audio systems. This device features an adjustable gain from 0 to 40 dB with excellent power-supply and commonmode rejection ratios. In addition, the TS472 has a very low noise microphone bias generator of 2 V.It also includes a complete shutdown function, with active low standby mode.
-
All features
- Available in flip-chip lead-free package and in QFN24 4 x 4 mm package
- Low noise 2.0 V microphone bias output
- ESD protection (2 kV)
- 40 kHz bandwidth regardless of the gain
- Low distortion: 0.1% typ.
- Low noise: 10 nV/√Hz typ. equivalent input noise at F = 1 kHz
- 2.2 to 5.5 V single supply operation
- Fully-differential input/output
- Fast start up time at 0 dB: 5 ms typ.
- Active low standby mode function (1 μA max)
- Low power consumption at 20 dB: 1.8 mA
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (2)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 |
Application Notes for related Tools & Software (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2017 | 18 Jan 2017 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 | 23 Nov 2020 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TS472EIJT | Active | CSP P 0.5 mm | Industrial | Ecopack3 | |
TS472IQT | Active | VFQFPN2 24 4x4x1.0 | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
TS472IQT | 1 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | VFQFPN2 24 4x4x1.0 | -40 | 85 | PHILIPPINES | 0.763 / 1k | |
TS472EIJT | 1 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | CSP P 0.5 mm | -40 | 85 | CHINA | 0.63 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors