TS4984

Active

2 x 1W stereo audio power amplifier with active low standby mode
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
The TS4984 has been designed for top of the class stereo audio applications. Thanks to its compact and power dissipation efficient QFN package, it suits various applications. With a BTL configuration, this Audio Power Amplifier is capable of delivering 1W per channel of continuous RMS output power into an 8Ω load @ 5V.
An externally controlled standby mode control reduces the supply current to less than 10nA per channel. The device also features an internal thermal shutdown protection.
The gain of each channel can be configured by external gain setting resistors.
  • All features

    • Available in QFN16 4x4 mm, 0.5mm pitch, leadfree package
    • Near-zero pop & click
    • Operating from VCC=2.2V to 5.5V
    • 10nA standby current
    • 1W output power per channel @ VCC=5V, THD+N=1%, RL=8Ω
    • High SNR: 100dB(A) typ.
    • 62dB PSRR @ 217Hz with grounded inputs

Circuit Diagram

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS4984

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
TS4984IQT
Active
VFQFPN 16 4x4x1.0 Industrial Ecopack1

TS4984IQT

Package:

VFQFPN 16 4x4x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 16 4x4x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
TS4984IQT No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel VFQFPN 16 4x4x1.0 - - MALAYSIA 0.6252 / 1k

TS4984IQT

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.6252 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

VFQFPN 16 4x4x1.0

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.6252 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors