L4989D

Active

Automotive Low Power Voltage Regulator
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
The L4989M and L4989MD are monolithic integrated 5 V voltage regulators with a low drop voltage at currents up to 150 mA. The output voltage regulating element consists in a p-channel MOS and the regulation is performed regardless of input voltage transients up to 40 V. The high precision of the output voltage is obtained with a pre-trimmed reference voltage.
The devices are protected against short circuit and an overtemperature protection switches off the devices in case of extremely high power dissipation.
The L4989M and L4989MD watchdogs are active when the Enable pin is high. Features like reset and watchdog make this devices particularly suitable to supply microprocessor systems in automotive applications.
  • All features

    • AEC-Q100 qualified
    • Operating DC supply voltage range 5.6 V to 31 V
    • Very low quiescent current with watchdog disabled
    • Precision output voltage (±3%)
    • Low drop voltage (180 mV typ at Io = 150 mA)
    • Reset circuit sensing the output voltage down to 1 V
    • Programmable reset delay with external capacitor
    • Watchdog disable input
    • Programmable watchdog timer with external capacitor
    • Thermal shutdown and short circuit protection
    • Wide temperature range (Tj = -40°C to 150°C)

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L4989D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
L4989D013TR
Active
SO-8 Automotive Ecopack2

L4989D013TR

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
L4989D013TR No availability of distributors reported, please contact our sales office Buy Direct
Active
EAR99 NEC Tape And Reel SO-8 -40 150 CHINA

L4989D013TR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-8

Operating Temperature (°C)

(min)

-40

(max)

150

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors