Product overview
Description
The L9375TRLF is a SPI controlled octal channel low side driver with integrated recirculation diodes. The output duty cycle (Q5 - Q8) can be programmed individually. It is possible to program two consecutive output duty cycles per channel as well as an individual duration time for each channel actuation (all channels).-
All features
- Eight protected low-side drivers with diagnostics
- Four 0.16 Ω (typ) low side outputs (Q1 - Q4)
- Four 0.2 Ω (typ) PWM controlled outputs (Q5 - Q8)
- All outputs with 35 V (min) zener clamp
- Programmable output timer
- Clock monitor
- Integrated recirculation diodes (Q5-Q8 only)
- 16 bit serial peripheral interface (SPI), up to 5 MHz with diagnostics
- Battery compatible supply voltage
- Detailed load diagnostics
- Over load protection
- Open load (off-state)
- Under current
- Under voltage
- Temperature warning and shutdown
- Power or signal GND loss
- Recirculation diode loss
- Silent valve driver test
- Eight protected low-side drivers with diagnostics
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (2)
Resource title | Latest update | |||
---|---|---|---|---|
24 Mar 2020 | 24 Mar 2020 | |||
24 Mar 2020 | 24 Mar 2020 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2021 | 02 Mar 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L9375TRLF | Active | PowerSO 36 | Automotive | Ecopack2 | |
L9375TRLF
Package:
PowerSO 36Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
L9375TRLF | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape And Reel | PowerSO 36 | -40 | 150 | MALAYSIA | 4.1 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
4.1 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors