L9409

NRND

Alternator voltage regulator with load response control
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
The L9409 is a monolithic multifunction alternator voltage regulator intended for use in automotive applications. The device regulates the output of an automotive generator by controlling the field winding current by means of either an analog fixed frequency PWM signal or digital fixed frequency PWM signal (LRC). The Load Response Control function is activated in order to eliminate IC engine speed fluctuation and vibrations caused by the insertion of sudden electrical loads during alternator low speed operations (f < 310 Hz). Both the analog and digital duty cycle are applied to a high side driver.
The device is able to regulate the voltage either using a feedback signal from B pin or from S pin depending on application needs. S pin is intended to have a clear direct connection with the positive terminal of the car battery. If this connection gets lost the device will regulate voltage using B pin giving a fail safe functionality.
Using L pin is possible to sense key switch and a pre-excitation duty cycle is applied on the field coil in order to start phase voltage sensing. In the case L connection gets lost, device starts to generate using residual magnetism of the generator.
Field, lamp and relay drivers are protected against short circuit.
  • All features

    • IC regulator for 12 V type alternator
    • Fixed frequency regulation loop
    • 130 mΩ high side field driver
    • Fail safe device with double sensing of battery voltage (VB and VS)
    • Load response control (LRC) function activates after an initial time delay
    • Self start function from phase frequency
    • “Z” shaped regulation curve compliant with VW specification.
    • Key recognition from L input
    • Field driver, lamp driver and relay driver short protection
    • Complex diagnostics
    • Thermal shutdown at 175 °C

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      LACROIX Contract Design for Manufacturing

      Active

      CDM consists in the full design, industrialization and manufacturing of an electronic product performed by LACROIX teams for manufacturers

      Engineering Services LACROIX
      LACROIX Contract Design for Manufacturing

      Description:

      CDM consists in the full design, industrialization and manufacturing of an electronic product performed by LACROIX teams for manufacturers

      LACROIX Design for eXcellence

      Active

      DfX refers to all methods and tools used by LACROIX to carry out the advanced industrialization of an electronic assembly or sub-assembly

      Engineering Services LACROIX
      LACROIX Design for eXcellence

      Description:

      DfX refers to all methods and tools used by LACROIX to carry out the advanced industrialization of an electronic assembly or sub-assembly

      LACROIX Electronics Manufacturing Services

      Active

      LACROIX supports manufacturers in their electronics subcontracting projects and offers a complete manufacturing and testing service

      Engineering Services LACROIX
      LACROIX Electronics Manufacturing Services

      Description:

      LACROIX supports manufacturers in their electronics subcontracting projects and offers a complete manufacturing and testing service

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9409

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
L9409F
NRND
MW 8L Automotive Ecopack1

L9409F

Package:

MW 8L

Material Declaration**:

Marketing Status

NRND

Package

MW 8L

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
L9409F No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tube MW 8L -40 150 MOROCCO 4.32 / 1k

L9409F

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

4.32 / 1k

ECCN (EU)

NEC

Packing Type

Tube

Package

MW 8L

Operating Temperature (°C)

(min)

-40

(max)

150

Budgetary Price (US$)* / Qty

4.32 / 1k

Country of Origin

MOROCCO

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors