L9663

Active

Automotive PSI5 transceiver IC
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
The Peripheral Sensor Interface (PSI5) is an interface for automotive sensor applications. PSI5 is an open standard based on existing sensor interfaces for peripheral sensors and offers a universal and flexible solution for multiple sensor applications. The PSI5 interface allows asynchronous or synchronous operations and different bus modes. The device is compatible with both v1.3 and v2.1 PSI5 revisions (limitations are specified inside this document). It operates with a wide range of sensor supply current and variable data word length (8 to 28 bit).
The sensors are connected to the ECU using the same line for power supply and data transmission. The transceiver IC provides a pre-regulated voltage to the sensors and reads in the transmitted sensor data.
The PSI5 interface allows either point to point connection or bussed mode.
  • All features

    • 2-channel PSI5 transceiver compatible with rev. 1.3 and rev. 2.1
    • Manchester coded digital data transmission
    • High data transmission speed of 125 kbps (optional 83.3 kbps and 189 kbps)
    • High EMC robustness and low emission
    • Bootstrap circuits for sync pulses
    • Current limitation and voltage clamp on interface pins
    • Integrated charge pump stage for pre-regulation with spread spectrum approach
    • Integrated FLL module for high accuracy timing control
    • Reverse voltage protection structure
    • Short to ground tolerant with ±1.5 V ground shift
    • 32-bit SPI interface with address multiplexing
    • Operating voltage: VB= 4.8 V (5.2 V for sync pulses with 3.5 V step) to 35 V
    • Ambient temperature range: -40°C to 140 °C
    • Package: VFQFPN28 or TQFP32EP

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9663

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
L9663
Active
TQFP 32 7x7x1.0 Automotive Ecopack2
L9663-1
Active
QFN 5X5 0.5 PITCH DIMPLE ATK1 Automotive Ecopack2
L9663-TR
Active
TQFP 32 7x7x1.0 Automotive Ecopack2
L9663-TR-1
Active
QFN 5X5 0.5 PITCH DIMPLE ATK1 Automotive Ecopack2

L9663

Package:

TQFP 32 7x7x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 32 7x7x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9663-1

Package:

QFN 5X5 0.5 PITCH DIMPLE ATK1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN 5X5 0.5 PITCH DIMPLE ATK1

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9663-TR

Package:

TQFP 32 7x7x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 32 7x7x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9663-TR-1

Package:

QFN 5X5 0.5 PITCH DIMPLE ATK1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN 5X5 0.5 PITCH DIMPLE ATK1

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
L9663-TR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel TQFP 32 7x7x1.0 -40 140 PHILIPPINES 2.44 / 1k
L9663 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tray TQFP 32 7x7x1.0 -40 140 PHILIPPINES 2.44 / 1k
L9663-TR-1 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel QFN 5X5 0.5 PITCH DIMPLE ATK1 -40 140 PHILIPPINES 2.18 / 1k
L9663-1 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tray QFN 5X5 0.5 PITCH DIMPLE ATK1 -40 140 PHILIPPINES 2.18 / 1k

L9663-TR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.44 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

TQFP 32 7x7x1.0

Operating Temperature (°C)

(min)

-40

(max)

140

Budgetary Price (US$)* / Qty

2.44 / 1k

Country of Origin

PHILIPPINES

L9663

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.44 / 1k

ECCN (EU)

NEC

Packing Type

Tray

Package

TQFP 32 7x7x1.0

Operating Temperature (°C)

(min)

-40

(max)

140

Budgetary Price (US$)* / Qty

2.44 / 1k

Country of Origin

PHILIPPINES

L9663-TR-1

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.18 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

QFN 5X5 0.5 PITCH DIMPLE ATK1

Operating Temperature (°C)

(min)

-40

(max)

140

Budgetary Price (US$)* / Qty

2.18 / 1k

Country of Origin

PHILIPPINES

L9663-1

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.18 / 1k

ECCN (EU)

NEC

Packing Type

Tray

Package

QFN 5X5 0.5 PITCH DIMPLE ATK1

Operating Temperature (°C)

(min)

-40

(max)

140

Budgetary Price (US$)* / Qty

2.18 / 1k

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors