L9805E

Active

Super smart power motor driver with 8-Bit MCU, RAM, EEPROM, ADC, WDG, Timers, PWM and H-bridge driver
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
The L9805 is a Super Smart Power device suited to drive resistive and inductive loads under software control. It includes a ST7 microcontroller and some pheripherals. The microcontroller can execute the software contained in the program EPROM/ROM and drive, through dedicated registers, the power bridge. The internal voltage regulators rated to the automotive environment, PWM modules, CAN transceiver and controller, ISO 9141 transceiver, timers, temperature sensor and the AtoD converter allow the device to realize by itself a complete application, in line with the most common mechatronic requirements.
  • All features

    • 64 pin HiQUAD64 package
    • Data EEPROM: 128 bytes
    • Two 16-bit Timers, each featuring:\t\t2 Input Captures\t\t2 Output Compares\t\tExternal Clock input (on Timer 1)\t\tPWM and Pulse Generator modes\t\t
    • 10 multifunctional bidirectional I/O lines
    • CAN peripheral including Bus line interface according 2A/B passive specifications
    • Two Programmable 16-bit PWM generator modules.
    • Software Watchdog for system integrity
    • 10-bit Analog-to-Digital Converter
    • Master Reset, Power-On Reset, Low Voltage Reset
    • 8-bit Data Manipulation
    • 70mΩ DMOS H-bridge.
    • 8 x 8 Unsigned Multiply Instruction
    • 63 basic Instructions and 17 main Addressing Modes
    • Complete Development Support on DOS/WINDOWSTM™ Real-Time Emulator
    • True Bit Manipulation
    • Full Software Package on DOS/WINDOWSTM™ (C-Compiler, Cross-Assembler, Debugger)
    • User EPROM/OTP: 16 Kbytes
    • -40˚C to + 150˚C Temperature Range
    • 6.4-18V Supply Operating Range
    • 8 MHz Maximum Internal Clock Frequency
    • 16 MHz Maximum Oscillator Frequency
    • Fully Static operation
    • Data RAM: 256 bytes
    • Oscillator Supervisor

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9805E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
L9805E
Active
HI-QUAD 64 14x14 Automotive Ecopack2

L9805E

Package:

HI-QUAD 64 14x14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HI-QUAD 64 14x14

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
L9805E No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tray HI-QUAD 64 14x14 -40 150 MALAYSIA 7.62 / 1k

L9805E

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

7.62 / 1k

ECCN (EU)

NEC

Packing Type

Tray

Package

HI-QUAD 64 14x14

Operating Temperature (°C)

(min)

-40

(max)

150

Budgetary Price (US$)* / Qty

7.62 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors