VNH7070AY

Active

Automotive fully integrated H-bridge motor driver
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
The device is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches. All switches are designed using STMicroelectronics® well known and proven proprietary VIPower® M0 technology that allows to efficiently integrate on the same die a true Power MOSFET with an intelligent signal/protection circuitry. The three dice are assembled in a PowerSSO-36 package equipped with three exposed islands for optimized dissipation performances. This package is specifically designed for the harsh automotive environment and offers improved thermal performance thanks to exposed die pads. A Multisense_EN pin is available to enable the MultiSense diagnostic. The input signals INA and INB can directly interface the microcontroller to select the motor direction and the brake condition. Two selection pins (SEL0 and SEL1) are available to address to the microcontroller the information available on the Multisense. The Multisense pin allows to monitor the motor current by delivering a current proportional to the motor current value and provides also the diagnostic feedback according to the implemeted truth table. When MultiSense_EN pin is driven low, MultiSense pin is in high impedance condition. The PWM, up to 20 KHz, allows to control the speed of the motor in all possible conditions. In all cases, a low level state on the PWM pin turns off both the LSA and LSB switches.
  • All features

    • AEC-Q100 qualified
    • Output current: 20 A
    • 3 V CMOS compatible inputs
    • Undervoltage shutdown
    • Overvoltage clamp
    • Thermal shutdown
    • Cross-conduction protection
    • Current and power limitation
    • Very low standby power consumption
    • Protection against loss of ground and loss of VCC
    • PWM operation up to 20 KHz
    • Multisense monitoring functions
      • Analog motor current feedback
      • Chip temperature monitoring
      • Battery voltage monitoring
    • Multisense diagnostic functions
      • Output short to ground detection
      • Thermal shutdown indication
      • OFF-state open-load detection
      • High-side power limitation indication
      • Low-side overcurrent shutdown indication
      • Output short to VCC detection
    • Output protected against short to ground and short to VCC
    • Standby mode
    • Half bridge operation
    • Package: ECOPACK®

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      TwisterSIM

      Active

      Dynamic Electro-Thermal simulator for devices in VIPower technology

      Evaluation Tool Software ST
      TwisterSIM

      Description:

      Dynamic Electro-Thermal simulator for devices in VIPower technology
    • Part number
      Status
      Description
      Type
      Supplier

      EV-VNH7070AY

      Active

      VNH7070AY Evaluation board

      Automotive IC Eval Boards --
      EV-VNH7070AY

      Description:

      VNH7070AY Evaluation board

      SAMPLEKITVNH7

      Active

      VIPower™ M0-7 family H-bridges for DC Motor Control

      Automotive IC Eval Boards --
      SAMPLEKITVNH7

      Description:

      VIPower™ M0-7 family H-bridges for DC Motor Control

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNH7070AY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
VNH7070AY
Active
PSSO 36 Automotive Ecopack2
VNH7070AYTR
Active
PSSO 36 Automotive Ecopack2

VNH7070AY

Package:

PSSO 36

Material Declaration**:

Marketing Status

Active

Package

PSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

VNH7070AYTR

Package:

PSSO 36

Material Declaration**:

Marketing Status

Active

Package

PSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
VNH7070AY No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube PSSO 36 -40 150 MALAYSIA 2.017 / 1k
VNH7070AYTR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel PSSO 36 -40 150 MALAYSIA 2.017 / 1k

VNH7070AY

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.017 / 1k

ECCN (EU)

NEC

Packing Type

Tube

Package

PSSO 36

Operating Temperature (°C)

(min)

-40

(max)

150

Budgetary Price (US$)* / Qty

2.017 / 1k

Country of Origin

MALAYSIA

VNH7070AYTR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.017 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PSSO 36

Operating Temperature (°C)

(min)

-40

(max)

150

Budgetary Price (US$)* / Qty

2.017 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors