VNH7070BAS

Active

Automotive fully integrated H-bridge motor driver
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
The device is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches. Both switches are designed using STMicroelectronics’ well known and proven proprietary VIPower®M0-7 technology that allows to efficiently integrate on the same die a true Power MOSFET with an intelligent signal/protection circuitry. The three dies are assembled in SO-16N package on electrically isolated lead-frames.
Moreover, its fully symmetrical mechanical design allows superior manufacturability at board level. The input signals INAand INBcan directly interface the microcontroller to select the motor direction and the brake condition. A SEL0 pin is available to address the information available on the CS to the microcontroller. The CS pin allows to monitor the motor current by delivering a current proportional to the motor current value. The PWM, up to 20 kHz, allows to control the speed of the motor in all possible conditions. In all cases, a low level state on the PWM pin turns off both the LSAand LSBswitches.
  • All features

    • AEC-Q100 qualified
    • Output current: 15 A
    • 3 V CMOS-compatible inputs
    • Undervoltage shutdown
    • Overvoltage clamp
    • Thermal shutdown
    • Cross-conduction protection
    • Current and power limitation
    • Very low standby power consumption
    • Protection against loss of ground and loss of VCC
    • PWM operation up to 20 kHz
    • CS diagnostic functions
      • Analog motor current feedback
      • Output short to ground detection
      • Thermal shutdown indication
      • OFF-state open-load detection
      • Output short to VCCdetection
    • Output protected against short to ground and short to VCC
    • Standby Mode
    • Half Bridge Operation
    • Package: ECOPACK®

You might also like...

Recommended for you

Related Applications

Automotive

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EV-VNH7070BAS

      Active

      VNH7070BAS Evaluation board

      Automotive IC Eval Boards --
      EV-VNH7070BAS

      Description:

      VNH7070BAS Evaluation board

      SAMPLEKITVNH7

      Active

      VIPower™ M0-7 family H-bridges for DC Motor Control

      Automotive IC Eval Boards --
      SAMPLEKITVNH7

      Description:

      VIPower™ M0-7 family H-bridges for DC Motor Control
    • Part number
      Status
      Description
      Type
      Supplier

      AEK-MOT-2DC70S1

      Active

      Automotive-grade Dual DC motor driver up to 15A each

      Transportation Solution Eval Boards ST
      AEK-MOT-2DC70S1

      Description:

      Automotive-grade Dual DC motor driver up to 15A each

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNH7070BAS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
VNH7070BASTR
Active
SO-16 Automotive Ecopack2

VNH7070BASTR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
VNH7070BASTR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel SO-16 -40 150 THAILAND 1.764 / 1k

VNH7070BASTR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.764 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-16

Operating Temperature (°C)

(min)

-40

(max)

150

Budgetary Price (US$)* / Qty

1.764 / 1k

Country of Origin

THAILAND

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors