VNH7100BAS

Active

Automotive fully integrated H-bridge motor driver
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
The device is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches. Both switches are designed using STMicroelectronics’ well known and proven proprietary VIPower®M0 technology that allows to efficiently integrate on the same die a true Power MOSFET with an intelligent signal/protection circuitry. The three dies are assembled in SO-16N package on electrically isolated leadframes.
Moreover, its fully symmetrical mechanical design allows superior manufacturability at board level. The input signals INAand INBcan directly interface the microcontroller to select the motor direction and the brake condition. A SEL0 pin is available to address the information available on the MultiSense to the microcontroller. The MultiSense pin allows to monitor the motor current by delivering a current proportional to the motor current value.
The PWM, up to 20 kHz, allows to control the speed of the motor in all possible conditions. In all cases, a low level state on the PWM pin turns off both the LSAand LSBswitches.
  • All features

    • AEC-Q100 qualified
    • Output current: 15 A
    • 3 V CMOS-compatible inputs
    • Undervoltage shutdown
    • Overvoltage clamp
    • Thermal shutdown
    • Cross-conduction protection
    • Current and power limitation
    • Very low standby power consumption
    • Protection against loss of ground and loss of VCC
    • PWM operation up to 20 kHz
    • MultiSense diagnostic functions
      • Analog motor current feedback
      • Output short to ground detection
      • Thermal shutdown indication
      • OFF-state open-load detection
      • Output short to VCCdetection
    • Output protected against short to ground and short to VCC
    • Standby Mode
    • Half Bridge Operation
    • Package: ECOPACK®

You might also like...

Recommended for you

Related Applications

Automotive

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EV-VNH7100BAS

      Active

      VNH7100BAS Evaluation board

      Automotive IC Eval Boards --
      EV-VNH7100BAS

      Description:

      VNH7100BAS Evaluation board

      SAMPLEKITVNH7

      Active

      VIPower™ M0-7 family H-bridges for DC Motor Control

      Automotive IC Eval Boards --
      SAMPLEKITVNH7

      Description:

      VIPower™ M0-7 family H-bridges for DC Motor Control

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNH7100BAS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
VNH7100BASTR
Active
SO-16 Automotive Ecopack2

VNH7100BASTR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
VNH7100BASTR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel SO-16 -40 150 THAILAND 1.653 / 1k

VNH7100BASTR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.653 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-16

Operating Temperature (°C)

(min)

-40

(max)

150

Budgetary Price (US$)* / Qty

1.653 / 1k

Country of Origin

THAILAND

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors