VNQ7E100AJ

Active

Quad channel high-side driver with MultiSense analog feedback for automotive applications
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
The device is a quad channel high-side driver manufactured using ST proprietary VIPower® M0-7 technology and housed in a PowerSSO-16 package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, providing protection and diagnostics. The device integrates advanced protective functions such as load current limitation, overload active management by power limitation and overtemperature shutdown with configurable latch-off.
A FaultRST pin unlatches the output in case of fault or disables the latch-off functionality.
A multiplexed current sense pin delivers high precision proportional load current sense in addition to the detection of overload and short circuit to ground, short to VCC and off-state openload.
A sense enable pin allows OFF-state diagnosis to be disabled during the module low-power mode as well as external sense resistor sharing among similar devices.
  • All features

    • AEC-Q100 qualified
    • Extreme low voltage operation for deep cold cranking applications (compliant with LV124, revision 2013)
    • General
      • Quad channel smart high-side driver with CurrentSense analog feedback
      • Very low standby current
      • Compatible with 3 V and 5 V CMOS outputs
    • CurrentSense diagnostic functions
      • Analog feedback of load current with high precision proportional current mirror
      • Overload and short to ground (power limitation) indication
      • Thermal shutdown indication
      • OFF-state open-load detection
      • Output short to VCC detection
      • Sense enable/disable
    • Protections
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Configurable latch-off on overtemperature or power limitation
      • Loss of ground and loss of VCC
      • Reverse battery with external components
      • Electrostatic discharge protection

You might also like...

Recommended for you

Related Applications

Automotive

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      TwisterSIM

      Active

      Dynamic Electro-Thermal simulator for devices in VIPower technology

      Evaluation Tool Software ST
      TwisterSIM

      Description:

      Dynamic Electro-Thermal simulator for devices in VIPower technology
    • Part number
      Status
      Description
      Type
      Supplier

      EV-VNQ7E100AJ

      Active

      VNQ7E100AJ Evaluation Board

      Automotive IC Eval Boards ST
      EV-VNQ7E100AJ

      Description:

      VNQ7E100AJ Evaluation Board

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNQ7E100AJ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
VNQ7E100AJTR
Active
PowerSSO 16 Automotive Ecopack2

VNQ7E100AJTR

Package:

PowerSSO 16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
VNQ7E100AJTR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel PowerSSO 16 - - CHINA 0.8905 / 1k

VNQ7E100AJTR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.8905 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerSSO 16

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.8905 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors