Product overview
Description
The FDA4100LV is a new BCD- SOI (silicon on insulation) technology QUAD BRIDGE class D amplifier, specially intended for car radio applications. Thanks to the technology used, it is possible to integrate a high performance D/A converter together with powerful MOSFET outputs in class D, to get an outstanding efficiency compared with the standard class AB.The integrated D/A converter allows to reach outstanding performances (110 dB S/N ratio with 108 dB of dynamic range). The feedback loop includes the output L-C low-pass filter, allowing superior frequency response linearity and lower distortion independently of the inductor and capacitor quality.
FDA4100LV is fully configurable through I2C bus interface and integrates a full diagnostics array specially intended for automotive applications (with the status of each single speaker).Thanks to the solutions implemented to solve the EMI problems, the device is conceived to be used in the standard single DIN car-radio box together with the tuner.
The possibility to parallelize the outputs allows to drive both 2 Ω and 1 Ω speakers.A built-in step-up driver allows to provide high output power even using the standard 14 V supply voltage.
Moreover FDA4100LV is able to work down to 6 V supply, thus supporting the most recent low voltage ('start-stop') car-makers specification.
-
All features
- AEC-Q100 qualified
- Integrated 108 dB D/A conversion
- I2S and TDM digital input (3.3/1.8 V)
- Input sampling frequency: 44.1kHz, 48 kHz, 96 kHz, 192 kHz
- MOSFET power outputs
- Step-up driver included
- EMI control for FM/AM compatibility
- EMI compliance at the CEI EN 55025 (2009-10)
- Dithering possibility
- Very low component count
- Output low-pass filter included in the feedback
- Low radiation function (LRF)
- High output power capability
- 4 x 85 W/4 Ω @ 25 V, 1 kHz, 10% THD
- 2 x 150 W/2 Ω @ 25 V, 1 kHz, 10% THD
- Max. output power
- 4 x 135 W/4 Ω @ 25 V, 1 kHz
- 2 x 270 W/2 Ω @ 25 V, 1 kHz
- Full I2C bus driving (3.3/1.8 V):
- Independent front/rear soft play/ mute
- I2C diagnostics (DC and AC load detection, internal test signal generated)
- Very flexible fault detection though integrated diagnostic
- Offset detector (play or mute mode)
- Four independent short circuit protection
- Clipping detector
- C-MOS compatible enable pin (3.3/5 V)
- ESD protection
- 6 V operation (“start - stop”)
Featured Videos
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Nov 2016 | 28 Nov 2016 |
Flyers (4)
Resource title | Latest update | |||
---|---|---|---|---|
07 Aug 2015 | 07 Aug 2015 | |||
02 Sep 2019 | 02 Sep 2019 | |||
07 Aug 2015 | 07 Aug 2015 | |||
28 Feb 2017 | 28 Feb 2017 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
FDA4100LV | Active | HI-QUAD92 14x20 | Automotive | Ecopack2 | |
FDA4100LV-T | Active | HI-QUAD92 14x20 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
FDA4100LV | 1 distributors | Buy Direct | Active | EAR99 | NEC | Tray | HI-QUAD92 14x20 | -40 | 105 | MALAYSIA | 10.6 / 1k | |
FDA4100LV-T | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape And Reel | HI-QUAD92 14x20 | -40 | 105 | MALAYSIA | 10.6 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
10.6 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors