FDA801

Active

4x50 W class-D digital input power amplifier with I2C diagnostics and low voltage operation

Download databrief
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
FDA801 is a new BCD technology quad BRIDGE class D amplifier, specially intended for automotive applications. Thanks to the technology used, it is possible to integrate a high performance D/A converter together with powerful MOSFET outputs in class D, to get an outstanding efficiency compared with the standard class AB.
The integrated D/A converter allows to reach outstanding performances (110 dB S/N ratio with 108 dB of dynamic range). The feedback loop includes the output L-C low-pass filter, allowing superior frequency response linearity and lower distortion independently from the inductor and capacitor quality.
FDA801 is fully configurable through I2C bus interface and integrates a full diagnostics array specially intended for automotive applications. Thanks to the solutions implemented to contain EMI emissions, the device is intended to be used in the standard single DIN car-radio box together with the tuner.
Moreover FDA801 is able to work with power supply as low as 6 V, thus supporting the most recent low voltage ('start-stop') car-makers specification.
  • All features

    • Integrated 110 dB D/A conversion
    • I2S and TDM digital input (3.3/1.8 V)
    • Input sampling frequency: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
    • Class-D channels with 93% efficiency
    • EMI control for AM compatibility
    • EMI compliance evaluated following normative IEC61967-4 and IEC62132-4
    • Low radiation function (LRF)
    • Idle tones free DAC
    • Output lowpass filter included in the feedback allowing lower cost filter components
    • Max. output power
    • High output power capability
    • Full I2C bus driving (3.3/1.8 V):
      • Channels independent tristate
      • Channel independent soft play/mute
      • I2C bus diagnostics, including DC and AC load detection
    • Integrated fault protection
    • Input and output offset detector
    • Clipping detector
    • ESD protection
    • 6 V operation (“Start - Stop” engines compatibility)
    • 2 and 1 Ω load driving capability

Recommended for you

Related Applications

Automotive

EDA Symbols, Footprints and 3D Models

STMicroelectronics - FDA801

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
FDA801-VYY
Active
LQFP Automotive Ecopack2

FDA801-VYY

Package:

LQFP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
FDA801-VYY No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tray LQFP -40 105 MALAYSIA 7.7 / 1k

FDA801-VYY

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

7.7 / 1k

ECCN (EU)

NEC

Packing Type

Tray

Package

LQFP

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

7.7 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors