FDA802

Active

2x150 W/1x300 W class D digital input automotive power amplifier with diagnostics features and low voltage

Download databrief
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
The FDA802 is a dual bridge class D amplifier, designed in the most advanced BCD technology specially intended for car radio applications. The FDA802 integrates a high performance D/A converter together with powerful MOSFET outputs in class D, to get an outstanding efficiency compared to the standard class AB.
The integrated D/A converter allows to reach outstanding performances (110 dB S/N ratio with 110 dB of dynamic range).
Thanks to the high-voltage MOSFET output stages it can operate both under standard car battery (6-18 V) and under boosted power supply (up to 50 V) to reach the highest possible power with integrated solution.
The feedback loop is including the output L-C low-pass filter, allowing superior frequency response linearity and lower distortion independently from the inductor and capacitor quality.
FDA802 is fully configurable through I2C bus interface and integrates a complete diagnostics array specially intended for automotive applications.
Thanks to the solutions implemented to solve the EMI problems, the device is intended to be used in the standard single DIN car-radio box together with the tuner.
Moreover FDA802 is able to work with power supply as low as 5.5 V, thus supporting the most recent low voltage ('start-stop') car-makers specification.
  • All features

    • AEC-Q100 (rev. G) qualified
    • Integrated 110 dB D/A conversion
    • I2S and TDM digital input (3.3/1.8 V)
    • Input sampling frequency: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
    • Full I2C bus driving (3.3/1.8 V) with 8 different I2C bus addresses
    • EMI control for FM/AM compatibility
    • EMI compliance evaluated following normative IEC61967-4 and IEC62132-4
    • Low radiation function (LRF)
    • Very low quiescent current
    • Output low-pass filter included in the feedback allowing outstanding audio performances
    • Wide operating supply range: target 5.5 V-50 V
    • MOSFET power outputs allowing high output power capability under step-up voltage:
      • 2 x 120 W /4 Ω @ 35 V, 1 kHz THD = 1%(2 x150 W /4 Ω @ 35 V, 1 kHz THD =10%)
      • 2 x 140 W /8 Ω @ 50 V, 1 kHz THD = 1% (2 x180 W /8 Ω @ 50 V, 1 kHz THD =10%)
      • 2 x 270 W /8 Ω @ 50 V max output power
    • Operation under standard car battery with high output power:
      • 2 x 22 W /4 Ω @ 14 V, 1 kHz THD = 1%(2 x 28 W /4 Ω @ 14 V, 1 kHz THD = 10%)
      • 2 x 37 W /2 Ω @ 14 V, 1 kHz THD = 1%(2 x 46 W /2 Ω @ 14 V, 1 kHz THD = 10%)
    • Possibility to drive 2 Ω loads (until 18 V)
    • Independent channel operation
    • I2C bus diagnostics:
      • Short to Vcc/GND diagnostic (including soft shorts up to 1k Ω)
      • DC load diagnostic
      • AC load diagnostic (working both with internally generated and externally generated tone)
    • Integrated fault protection
    • Input and output offset detector
    • Clipping detector
    • Legacy mode ('no I2C' mode)
    • Short circuit and ESD integrated protections
    • Package: LQFP64 exposed pad up

Recommended for you

Related Applications

Automotive

EDA Symbols, Footprints and 3D Models

STMicroelectronics - FDA802

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
FDA802-VYT
Active
LQFP Automotive Ecopack2
FDA802-VYY
Active
LQFP Automotive Ecopack2
FDA802S
Proposal
LQFP 64 10x10x1.4 Industrial -

FDA802-VYT

Package:

LQFP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP

Grade

Automotive

RoHS Compliance Grade

Ecopack2

FDA802-VYY

Package:

LQFP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP

Grade

Automotive

RoHS Compliance Grade

Ecopack2

FDA802S

Package:

LQFP 64 10x10x1.4

Material Declaration**:

Marketing Status

Proposal

Package

LQFP 64 10x10x1.4

Grade

Industrial

RoHS Compliance Grade

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
FDA802-VYT No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel LQFP -40 105 MALAYSIA 7.1 / 1k
FDA802S No availability of distributors reported, please contact our sales office
Proposal
- - - LQFP 64 10x10x1.4 -40 105 -
FDA802-VYY No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tray LQFP -40 105 MALAYSIA 7.1 / 1k

FDA802-VYT

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

7.1 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

LQFP

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

7.1 / 1k

Country of Origin

MALAYSIA

FDA802S

Marketing Status

Proposal

ECCN (US)

-

Budgetary Price (US$)*/Qty

ECCN (EU)

-

Packing Type

-

Package

LQFP 64 10x10x1.4

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

Country of Origin

-

FDA802-VYY

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

7.1 / 1k

ECCN (EU)

NEC

Packing Type

Tray

Package

LQFP

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

7.1 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors