FDA903U

Active

1 x 45 W class D digital input automotive power amplifier with ILoad current monitoring, wide voltage operation range for car audio and telematic
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
The FDA903U is a single bridge class D amplifier, designed in the most advanced BCD technology, intended for any automotive audio application (car radio, telematics and e-call, noise and tone generators, etc). The FDA903U integrates a high performance D/A converter together with powerful MOSFET outputs in class D, so it is very compact and powerful, moreover it reaches outstanding efficiency performances (90%).
It has a very wide operating range: it can be operated both with standard car battery levels (5.5-18 V operating, compatible to load dump pulse) and with external step-down generated voltages or emergency battery (since it is compatible to minimum 3.3 V operative).
The feedback loop includes the output L-C low-pass filter, allowing superior frequency response linearity and lower distortion.
FDA903U is configurable through I2C bus interface and integrates a complete diagnostics array specially intended for automotive applications including innovative open load and DC offset detection in play mode.
Thanks to the solutions implemented to solve the EMI problems, the device is intended to be used in the standard single DIN car-radio box together with the tuner.
Moreover FDA903U features a configurable power limiting function, and can be optionally operated under no I2C mode ('legacy mode').
  • All features

    • AEC-Q100 qualified
    • Integrated 108 dB D/A conversion
    • I2S and TDM digital input (4/8/16CH TDM)
    • Input sampling frequency: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
    • Full I2C bus driving (3.3/1.8 V)
    • CISPR 25 - Class V (Fourth edition)
    • Very low quiescent current
    • Output lowpass filter included in the feedback allowing outstanding audio performances
    • Wide operating supply range from 3.3 to 18 V, suitable for car radio, telematics and e-call
    • MOSFET power outputs allowing high output power capability
      • 1 x 25 W /4 Ω @ 14.4 V, 1 kHz THD = 1%
      • 1 x 30 W /4 Ω @ 14.4 V, 1 kHz THD = 10%
    • 2 Ω loads driving
    • Power limiting function (configurable through I2C)
    • I2C bus diagnostics:
      • Short to VCC/GND
      • Short load and open load detection (also in play mode)
      • Four thermal warnings
    • DC offset detector (also in play) and 'hot spot' detection
    • Clipping detector
    • Integrated thermal protection
    • Legacy mode ('no I2C' mode), 4 configurable settings
    • Short circuit and ESD integrated protections
    • Package: PowerSSO-36 exposed pad up

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVAL-FDA903U

      Active

      EVAL-FDA903U evaluation board for FDA903U

      Automotive IC Eval Boards ST
      EVAL-FDA903U

      Description:

      EVAL-FDA903U evaluation board for FDA903U

EDA Symbols, Footprints and 3D Models

STMicroelectronics - FDA903U

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
FDA903U-KBT
Active
PowerSSO 36 Automotive Ecopack2
FDA903U-KBX
Active
PowerSSO 36 Automotive Ecopack2

FDA903U-KBT

Package:

PowerSSO 36

Material Declaration**:

Marketing Status

Active

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

FDA903U-KBX

Package:

PowerSSO 36

Material Declaration**:

Marketing Status

Active

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
FDA903U-KBX No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube PowerSSO 36 -40 125 MALAYSIA 2.8 / 1k
FDA903U-KBT No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel PowerSSO 36 -40 125 MALAYSIA 2.8 / 1k

FDA903U-KBX

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.8 / 1k

ECCN (EU)

NEC

Packing Type

Tube

Package

PowerSSO 36

Operating Temperature (°C)

(min)

-40

(max)

125

Budgetary Price (US$)* / Qty

2.8 / 1k

Country of Origin

MALAYSIA

FDA903U-KBT

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.8 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerSSO 36

Operating Temperature (°C)

(min)

-40

(max)

125

Budgetary Price (US$)* / Qty

2.8 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors