HFDA801A

Evaluation

4x80W digital input class-D automotive audio amplifier with Hi-Fi audio quality, advanced diagnostics, 2MHz switching frequency and High Resolution Bandwidth

Download databrief
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
HFDA801A is the new ST class-D audio amplifier, specifically designed for automotive applications in the latest BCD technology. The HFDA801A integrates a 24-bits 120 dB DAC conversion, and features 2 MHz switching PWM class D output stage. This configuration enables the design of a compact and inexpensive application, reaching at the same time outstanding level of audio performances. HFDA801A supports wide band applications (80 kHz), with extremely low level of noise and low THD. Moreover it features the most complete diagnostic matrix, including full diagnostic in play to support the most demanding OEM requirements in terms of speaker control and system robustness/ reliability. HFDA801A supports start stop cranking down to 4.5 V (5 V at turn on) and it is housed in a very compact and thin LQFP 10x10 package. Thus the HFDA801A is suitable for any level of automotive application.
  • All features

    • AEC-Q100 qualification on going
    • Integrated 120 dB D/A conversion
    • I2S and TDM digital input (up to 16 CH TDM)
    • Selectable input sample rate frequency (44.1/48/96/192 kHz)
    • Wide supply operating range: 4.5 V - 2518 V (5 V min at turn-on transition)
    • PWM 2 MHz switching PWM:
      • Reduced size and cost of output LC
    • High Resolution Bandwidth support:
      • Up to 40 kHz (I2S 96 kHz) with attenuation [0 dB, -2 dB]
      • Up to 80 kHz (I2S 192 kHz) with attenuation [0 dB, -2 dB]
    • 4 I2C addresses
    • 4 Ω, 2 Ω, 1 Ω driving with output channels parallelization
    • MOSFET power outputs allowing high output power capability:
      • Typ 4 x 30 W /4 Ω @ 14.4 V, 1 kHz THD = 10%
      • Typ 4 x 25 W /4 Ω @ 14.4 V, 1 kHz THD = 1%
      • Typ 4 x 50 W/2 Ω @ 14.4 V 1 kHz THD =10 %
      • Typ 4 x 80 W/4 Ω @ 25V V, 1 kHz THD =10 %
    • I2C full configurability and diagnostic:
      • 4 x Thermal warning and average junction temperature measurement on I2C (8 bits)
      • AC and DC diagnostic (independent of channel)
      • OCP protection scheme configurable (4 x OCP limit selectable)
      • Mute time configuration
      • DIM (digital impedance meter)
      • Feedback after filter configuration
    • Capability to run complete diagnostic in play:
      • Short to GND/VCC
      • DC offset detector
    • Extremely Low noise:
      • 13 µV A-weighted; 20 kHz (high gain) typ
    • Very low THD:
      • 0.02% at 1 W 1 kHz on 4 and 2 Ω loads typ
      • 0.08% 20-20 kHz (full audio band) on 4 and 2 Ω loads (1 W)
    • CD/Diag pin (3 selectable CD thresholds)
    • Synchronization output pin (only with TDM input stream, on I2Sdata2)
    • Channel independent Mute/Play/Gain selection/Diagnostic
    • Real Time current monitor
    • Open Load in play
    • Battery load dump compatible (40 V)
    • Immune to pop/tick noise at turn on /off, battery variations (inside the operative range), during diagnostic
    • EMI compliance evaluated according to CISPR25
    • Legacy (no I2C mode)
    • Integrated short circuit protections
    • ESD integrated protections (2 kV HBM, 500 V / 750 V corner CDM)
    • LQFP64 exposed pad up package

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - HFDA801A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
HFDA801A-VYT
Evaluation
LQFP Automotive Ecopack2
HFDA801A-VYY
Evaluation
LQFP Automotive Ecopack2

HFDA801A-VYT

Package:

LQFP

Material Declaration**:

Marketing Status

Evaluation

Package

LQFP

Grade

Automotive

RoHS Compliance Grade

Ecopack2

HFDA801A-VYY

Package:

LQFP

Material Declaration**:

Marketing Status

Evaluation

Package

LQFP

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
HFDA801A-VYY No availability of distributors reported, please contact our sales office
Evaluation
EAR99 NEC Tray LQFP -40 105 MALAYSIA 7.9 / 1k
HFDA801A-VYT No availability of distributors reported, please contact our sales office
Evaluation
EAR99 NEC Tape And Reel LQFP -40 105 MALAYSIA 7.9 / 1k

HFDA801A-VYY

Marketing Status

Evaluation

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

7.9 / 1k

ECCN (EU)

NEC

Packing Type

Tray

Package

LQFP

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

7.9 / 1k

Country of Origin

MALAYSIA

HFDA801A-VYT

Marketing Status

Evaluation

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

7.9 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

LQFP

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

7.9 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors