STA680

Active

Automotive HD Radio? baseband receiver
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
The STA680 is an HD-radio base-band processor for car-radio applications. The STA680 functionality includes audio decompression and data processing, while multiple interfaces ensure flexible integration into the system. The STA680 takes full advantage of HD 1.5 Radio benefits including CD-like audio quality from HD Radio FM broadcasts and FM-like audio quality using HD Radio AM, while program associated data or traffic information is received from the second channel.
  • All features

    • AEC-Q100 qualified
    • IBOC (in-band on-channel) digital audio broadcast signal decoding for AM/FM hybrid and all-digital modes
    • Dual-channel HD 1.5 for background scanning and data services
    • HD codec (HDC) audio decompression
    • Metadata support for HD Radio reception
    • MPS (main program service), SPS (supplemental program service) and PAD (program associated data) data decoding
    • Advanced HD Radio feature support:
      • Apple ID3 tag
      • Multicasting
      • Electronic program guide (EPG)
      • Real-time traffic
    • Automatic Audio Alignment (AAA) algorithm support
    • Variable input base-band data-rate I2S-like interface supporting 650, 675, 744.1875, 912 kS/s data rates
    • Secondary RF base-band interface for dual tuner applications
    • Glueless interface to Synchronous SDRAM addressing up to 512 Mbit of SDRAM in x16 configuration
    • Optional Serial Flash memory SPI interface for application code storage
    • IIS serial audio interface with programmable sample rate converter
    • Primary and secondary serial interfaces for host micro communication based on industry standard IIC and SPI
    • Several General purpose IOs
    • One Internal clock oscillator and two internal PLLs
    • External clock input
    • 1.2 V core supply; 3.3 V I/O supply

Recommended for you

Related Applications

Automotive

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA680

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STA680
Active
LFBGA 168 12x12x1.4 Automotive Ecopack2

STA680

Package:

LFBGA 168 12x12x1.4

Material Declaration**:

PDF

Marketing Status

Active

Package

LFBGA 168 12x12x1.4

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STA680 No availability of distributors reported, please contact our sales office
Active
3A991A2 NEC Tray LFBGA 168 12x12x1.4 -40 85 TAIWAN

STA680

Marketing Status

Active

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tray

Package

LFBGA 168 12x12x1.4

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

Country of Origin

TAIWAN

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors