STA8090GA

Active

Automotive Grade GPS/Galileo/Glonass/Beidou/QZSS receiver
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
STA8090GA belongs to Teseo III family products. STA8090GA is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).
The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition, navigation and data output.
STA8090GA is compliant with ST Automotive Grade qualification which includes in addition to AEC-Q100 requirements a set of production flow methodologies targeting zero defect per million.
STA8090GA, fulfilling high quality and service level requirements of the Automotive market, is the ideal solution for in-dash navigation, smart antenna, car to car, V2X and OEM telematics applications.
STA8090GAD can run also TESEO-DRAW the STMicroelectronics dead reckoning firmware.
  • All features

    • Designed for automotive applications
    • STMicroelectronics® positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, Galileo, GLONASS, BeiDou and QZSS systems
    • Single die standalone receiver embedding RF Front-End and low noise amplifier
    • -162 dBm indoor sensitivity (tracking mode)
    • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
    • High performance ARM946 MCU (up to 196 MHz)
    • External SQI Flash interface
    • 256 Kbyte embedded SRAM
    • Real Time Clock (RTC) circuit
    • 32-bit Watch-dog timer
    • 2 UARTs
    • 1 I2C master/slave interface
    • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
    • 2 Controller Area Network (CAN)
    • 2 channels ADC (10 bits)
    • Operating condition:
      • Main voltage regulator (VINL): 1.6 V to 4.3 V
      • Backup voltage (VINB): 1.6 V to 4.3 V
      • Digital voltage (VDDD): 1.1 V to 1.32 V
      • RF core voltage (VCC): 1.2 V ± 10%
      • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
    • Package:
      • VFQFPN56 (8 x 8 x 1.0 mm) 0.5 mm pitch
    • Ambient temperature range: -40/+85°C

You might also like...

Recommended for you

Related Applications

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      AndroidHAL-Teseo

      Active

      Android HAL Device Driver for Teseo GNSS Solutions

      Automotive Infotainment and Telematics Software ST
      AndroidHAL-Teseo

      Description:

      Android HAL Device Driver for Teseo GNSS Solutions

      TESEO-DRAW

      Active

      Dead Reckoning Automotive Way - Sensor fusion firmware for Teseo Family (STA80)

      Automotive Infotainment and Telematics Software ST
      TESEO-DRAW

      Description:

      Dead Reckoning Automotive Way - Sensor fusion firmware for Teseo Family (STA80)

      TESEO-SUITE

      Active

      PC software tool to manage, configure and evaluate the performances of Teseo GNSS family

      Automotive Infotainment and Telematics Software ST
      TESEO-SUITE

      Description:

      PC software tool to manage, configure and evaluate the performances of Teseo GNSS family
    • Part number
      Status
      Description
      Type
      Supplier

      EVB-T3

      Active

      TESEO III evaluation board

      GNSS ICs Eval Boards --
      EVB-T3

      Description:

      TESEO III evaluation board

      EVB-T3DRAW2

      Active

      TESEO III DRAW evaluation board

      GNSS ICs Eval Boards --
      EVB-T3DRAW2

      Description:

      TESEO III DRAW evaluation board

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA8090GA

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STA8090GA
Active
VFQFPN2 56 8x8x1.0 Automotive Ecopack2
STA8090GAD
Preview
VFQFPN2 56 8x8x1.0 Automotive Ecopack2
STA8090GATR
Active
VFQFPN2 56 8x8x1.0 Automotive Ecopack2

STA8090GA

Package:

VFQFPN2 56 8x8x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN2 56 8x8x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

STA8090GAD

Package:

VFQFPN2 56 8x8x1.0

Material Declaration**:

Marketing Status

Preview

Package

VFQFPN2 56 8x8x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

STA8090GATR

Package:

VFQFPN2 56 8x8x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN2 56 8x8x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STA8090GAD No availability of distributors reported, please contact our sales office
Preview
7A994 NEC Tray VFQFPN2 56 8x8x1.0 -40 85 PHILIPPINES
STA8090GATR No availability of distributors reported, please contact our sales office
Active
7A994 NEC Tape And Reel VFQFPN2 56 8x8x1.0 -40 85 PHILIPPINES
STA8090GA No availability of distributors reported, please contact our sales office
Active
7A994 NEC Tray VFQFPN2 56 8x8x1.0 -40 85 PHILIPPINES

STA8090GAD

Marketing Status

Preview

ECCN (US)

7A994

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tray

Package

VFQFPN2 56 8x8x1.0

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

STA8090GATR

Marketing Status

Active

ECCN (US)

7A994

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

VFQFPN2 56 8x8x1.0

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

STA8090GA

Marketing Status

Active

ECCN (US)

7A994

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tray

Package

VFQFPN2 56 8x8x1.0

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors