Product overview
Description
The STPA003 is a MOSFET class AB audio power amplifier, designed for high-power car radio. In addition to the outstanding output current capability and distortion performance, the STPA003 is extremely robust against several kinds of fortuitous misconnection. It is compliant to the most recent OEM specifications for low voltage operation (the so called 'start-stop' battery profile during engine stop).It includes a DC offset detector and, in Flexiwatt27 package, a high side driver or a clipping detector.
-
All features
- High output power capability:
- 4 x 52 W/4 Ω max.
- 4 x 30 W/4 Ω @ 14.4 V, 1 kHz, 10 %
- 4 x 85 W/2 Ω max.
- 4 x 55 W/2 Ω @ 14.4V, 1 kHz, 10 %
- MOSFET output power stage
- Capable to operate in low voltage conditions (e.g.: “Start - Stop”)
- Excellent GSM noise immunity
- Excellent 2 Ω driving capability
- Hi-Fi class distortion
- Low output noise
- Standby function and mute function
- Automute at min. supply voltage detection
- Low external component count:
- Internally fixed gain (26 dB)
- No external compensation
- No bootstrap capacitors
- On board 0.4 A high side driver
- Protections:
- Output short circuit to GND, to Vs, across the load
- Very inductive loads
- Overrating chip temperature with soft thermal limiter
- Output DC offset detection
- Load dump voltage
- Fortuitous open GND
- Reversed battery
- ESD
- High output power capability:
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Jan 2020 | 23 Jan 2020 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 May 2018 | 22 May 2018 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPA003CD-48X | Active | FLEXIWATT FM2 27 | Automotive | Ecopack2 | |
STPA003HSD-48X | Active | FLEXIWATT FM2 27 | Automotive | Ecopack2 | |
STPA003OD-4WX | Active | FLEXIWATT FM2 25 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STPA003OD-4WX | 2 distributors | Buy Direct | Active | EAR99 | NEC | Tube | FLEXIWATT FM2 25 | -40 | 105 | CHINA | 5.7 / 1k | |
STPA003HSD-48X | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tube | FLEXIWATT FM2 27 | -40 | 105 | CHINA | 6.0 / 1k | ||
STPA003CD-48X | 1 distributors | Buy Direct | Active | EAR99 | NEC | Tube | FLEXIWATT FM2 27 | -40 | 105 | CHINA | 6.2 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
6.0 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors