Product overview
Description
The TDA2004R is a class B dual audio power amplifier in Multiwatt11 package specifically designed for car radio applications. Power booster amplifiers can be easily designed using this device that provides a high current capability (up to 3.5 A) and can drive very low impedance loads (down to 1.6 Ω).The TDA2004R allows very compact applications because few external components are required and it doesn't need electrical insulation between the package and the heatsink.
-
All features
- Low distortion
- Low noise
- Protection against:
- Output AC short circuit to ground
- Overrating chip temperature
- Load dump voltage surge
- Fortuitous open ground
- Very inductive loads
Featured Videos
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 May 2018 | 22 May 2018 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TDA2004R | Active | MW 11L | Automotive | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
TDA2004R | 2 distributors | Buy Direct | Active | EAR99 | NEC | Tube | MW 11L | -40 | 105 | MOROCCO | 1.2 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors