-
The audioprocessor TDA7342 is an upgrade of the TDA731X audioprocessor family.
Due to a highly linear signal processing, using CMOS-switching techniques instead of standard bipolar multipliers, very low distortion and very low noise are obtained. Several new features like softmute, and zero-crossing mute are implemented. The soft Mute function can be activated in two ways:
Via serial bus (Mute byte, bit D0) Directly on pin 21 through an I/O line of the microcontroller
Very low DC stepping is obtained by use of a BICMOS technology.Key Features
- All functions programmable via serial I2C bus
- Four speaker attenuators
Four independent speakers control in 1.25dB steps for balance and fader facilities Independent mute function - Input multiplexer
Two stereo and one mono inputs One quasi differential input Selectable input gain for optimal adaptation to different sources - Volume control in 0.3dB steps including gain up to 20dB
- Fully programmable loudness function
- Bass and treble control
- Zero crossing mute, soft mute and direct mute
Featured Videos
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
E-TDA7342N |
NRND
|
LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 |
|
E-TDA7342N
Package:
LQFP 32 7x7x1.4 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
E-TDA7342N | No availability of distributors reported, please contact our sales office |
NRND
|
EAR99 | NEC | Tray | LQFP 32 7x7x1.4 mm | - | - | MALAYSIA |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors