TDA7381

Active

4 x 25 W quad bridge car radio amplifier
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
The TDA7381 is a class AB audio power amplifier in Flexiwatt25 package designed for car radio applications. Thanks to the fully complementary PNP/NPN output configuration the TDA7381 allows a rail to rail output voltage swing with no need of bootstrap capacitors.. The extremely reduced components count allows very compact sets. The on-board clipping detector simplifies gain compression operations. The fault diagnostics makes it possible to detect mistakes during car-radio assembly and wiring in the car.
  • All features

    • High output power capability:
      • 4 x 30 W/4 Ω max.
      • 4 x 25 W/4 Ω EIAJ
      • 4 x 18 W/4 Ω @ 14.4 V, 1 kHz, 10 %
      • 4 x 15 W/4 Ω @ 13.2 V, 1 kHz, 10 %
    • Clipping detector
    • Low distortion
    • Low output noise
    • Standby function
    • Mute function
    • Automute at min. supply voltage detection
    • Diagnostics facility for:
      • Clipping
      • Out to GND short
      • Out to VSshort
      • Thermal shutdown
    • Low external component count:
      • Internally fixed gain (26 dB)
      • No external compensation
      • No bootstrap capacitors
    • Protections:
      • Output short circuit to GND, to VS, across the load
      • Very inductive loads
      • Overrating chip temperature with soft thermal limiter
      • Load dump voltage
      • Fortuitous open GND
      • Reversed battery
      • ESD protection

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7381

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
TDA7381
Active
FLEXIWATT FM2 25 Automotive Ecopack2

TDA7381

Package:

FLEXIWATT FM2 25

Material Declaration**:

Marketing Status

Active

Package

FLEXIWATT FM2 25

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
TDA7381 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube FLEXIWATT FM2 25 -40 105 CHINA

TDA7381

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

FLEXIWATT FM2 25

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors