Product overview
Description
The TDA7560 is a breakthrough BCD (Bipolar / CMOS / DMOS) technology class AB audio power amplifier in Flexiwatt 25 package designed for high power car radio. The fully complementary P-Channel/N-Channel output structure allows a rail to rail output voltage swing which, combined with high output current and minimized saturation losses sets new power references in the car-radio field, with unparalleled distortion performances.-
All features
- Superior output power capability:
- 4 x 51 W/4 Ω max.
- 4 x 45 W/4 Ω EIAJ
- 4 x 30 W/4 Ω @ 14.4 V, 1 kHz, 10 %
- 4 x 80 W/2 Ω max.
- 4 x 77 W/2 Ω EIAJ
- 4 x 55 W/2 Ω @ 14.4 V, 1 kHz, 10 %
- Multipower BCD technology
- MOSFET output power stage
- Excellent 2 Ω driving capability
- Hi-Fi class distortion
- Low output noise
- Standby function
- Mute function
- Automute at min. supply voltage detection
- Low external component count:
- Internally fixed gain (26 dB)
- No external compensation
- No bootstrap capacitors
- On board 0.35 A high side driver
- Protections:
- Output short circuit to GND, to VS, across the load
- Very inductive loads
- Overrating chip temperature with soft thermal limiter
- Output DC offset detection
- Load dump voltage
- Fortuitous open GND
- Reversed battery
- ESD
- Superior output power capability:
Featured Videos
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Aug 2019 | 29 Aug 2019 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 May 2018 | 22 May 2018 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
E-TDA7560 | Active | FLEXIWATT FM2 25 | Automotive | Ecopack2 | |
TDA7560H | Active | FLEXIWATT 25 HB | Automotive | Ecopack2 | |
E-TDA7560
Package:
FLEXIWATT FM2 25Material Declaration**:
TDA7560H
Package:
FLEXIWATT 25 HBMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
TDA7560H | 4 distributors | Buy Direct | Active | EAR99 | NEC | Tube | FLEXIWATT 25 HB | -40 | 105 | CHINA | 6.7 / 1k | |
E-TDA7560 | 2 distributors | Active | EAR99 | NEC | Tube | FLEXIWATT FM2 25 | -40 | 105 | CHINA | 5.2 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
5.2 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors