TDA75616LV

Active

4 x 45 W power amplifier with full I2C diagnostics, SSR and low voltage operation
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
The TDA75616LV is a new quad bridge car radio amplifier, designed in BCD technology, in order to include a wide range of innovative features in a very compact and flexible device. The TDA75616LV is equipped with the most complete diagnostics array that communicates the status of each speaker through the I2C bus.
TDA75616LV has been designed to be very robust against several kinds of misconnections.
The TDA75616LV is equipped with the SSR (speaker safety routine), a procedure able to check the offset at the speakers and automatically shut down the power amplifier in case of dangerous DC voltage.
It is moreover compliant to the most recent OEM specifications for low voltage operation (so called 'start-stop' battery profile during engine stop), helping car manufacturers to reduce the overall emissions and thus contributing to environment protection.
  • All features

    • Multipower BCD technology
    • MOSFET output power stage
    • DMOS power output
    • High output power capability 4x25 W/4 Ω @ 14.4 V, 1 kHz, 10% THD, 4 x 45 W max power
    • 2 Ωdriving capability (64 W max power)
    • Full I2C bus driving:
      • Standby
      • Independent front/rear soft play/mute
      • Selectable gain 26 dB /16 dB (for low noise line output function)
      • I2C bus digital diagnostics (including DC and AC load detection)
    • Flexible fault detection through integrated diagnostic
    • DC offset detection
    • Four independent short circuit protection
    • Clipping detector pin with selectable threshold (2 %/10 %)
    • Standby/mute pin
    • Linear thermal shutdown with multiple thermal warning
    • ESD protection
    • Very robust against misconnections
    • Improved SVR suppression during battery transients
    • Capable to operate down to 6 V (e.g. “Start-stop”)
    • Enableable SSR (speaker safety routine)

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVAL-TDA756X

      Active

      EVAL-TDA756x evaluation board for TDA7569BLV, TDA75610SLV, TDA75612LV, TDA75613LV and TDA75616LV

      Automotive IC Eval Boards ST
      EVAL-TDA756X

      Description:

      EVAL-TDA756x evaluation board for TDA7569BLV, TDA75610SLV, TDA75612LV, TDA75613LV and TDA75616LV

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA75616LV

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
TDA75616LV-48X
Active
FLEXIWATT FM2 27 Automotive Ecopack2

TDA75616LV-48X

Package:

FLEXIWATT FM2 27

Material Declaration**:

PDF

Marketing Status

Active

Package

FLEXIWATT FM2 27

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
TDA75616LV-48X No availability of distributors reported, please contact our sales office Buy Direct
Active
EAR99 NEC Tube FLEXIWATT FM2 27 -40 105 CHINA 3.9 / 1k

TDA75616LV-48X

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

3.9 / 1k

ECCN (EU)

NEC

Packing Type

Tube

Package

FLEXIWATT FM2 27

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

3.9 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors