TDA7562BEP

Active

Intelligent quad BTL output power amplifier with full I2C diagnostics and stand-by/mute input
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
The TDA7562BEP is a new BCD technology quad bridge type of car radio amplifier in a Flexiwatt27 package specially intended for car radio applications. Thanks to the DMOS output stage the TDA7562BEP has a very low distortion allowing a clear powerful sound.
This device is equipped with a full diagnostics array that communicates the status of each speaker through the I2C bus.
The possibility to control the configuration and behavior of the device by means of the I2C bus makes the TDA7562BEP a very flexible machine.
  • All features

    • MOSFET output power stage
    • High output power capability 4 x 25 W/4 Ω @ 14.4 V, 1 kHz, 10% THD
    • Max. output power 4 x 68 W/2 Ω, 4 x 42 W/4 Ω@ 14.4 V
    • Full I2C bus driving:
      • Standby
      • Independent front/rear soft play/mute
      • Selectable gain 30 dB - 16 dB
      • I2C bus digital diagnostics
    • Full fault protection
    • DC offset detection
    • Four independent short circuit protection
    • Clipping detector (2% / 10%)
    • Standby/mute pin
    • ESD protection

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7562BEP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
TDA7562BEP-HLX
Active
FLEXIWATT ePad Automotive Ecopack2

TDA7562BEP-HLX

Package:

FLEXIWATT ePad

Material Declaration**:

Marketing Status

Active

Package

FLEXIWATT ePad

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
TDA7562BEP-HLX No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube FLEXIWATT ePad -40 105 CHINA

TDA7562BEP-HLX

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

FLEXIWATT ePad

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors