TDA7565

Active

Intelligent high efficiency (class SB) quad BTL ouput with full I2C diagnostics, built in step up and mute input
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
The TDA7565 is a new BCD technology quad bridge type of car radio amplifier in Flexiwatt27 package specially intended for car radio applications. Thanks to the DMOS output stage the TDA7565 has a very low distortion allowing a clear powerful sound.
The built-in voltage converter control block assures a very high output power with an extremely low number of added components.
Furthermore, the converter makes the TDA7565 compliant to the most recent OEM specifications for low voltage operation (so called 'start-stop' battery profile during engine stop), helping car manufacturers to reduce the overall emissions and thus contributing to environment protection.
  • All features

    • Multipower BCD technology
    • DMOS power output
    • Non-switching high efficiency amplifier
    • Switching high efficiency voltage converter
    • High output power capability:
      • 4 x 41 W max @ Vs= 14.4 V
      • 4 x 59 W @ Vs= 14.4 V and PWM = 17.5 V
    • Full I2C bus driving:
      • Standby
      • Independent front/rear soft play/mute
      • Selectable gain 26 dB - 12 dB (for low noise line output function)
      • High efficiency enable/disable
      • Voltage converter enable/disable
      • Regulated voltage selection
      • Switching frequency selection
    • Hardware mute function
    • Full fault protection
    • DC offset detection
    • Four independent short circuit protection
    • Clipping detector with selectable threshold(1 % / 10 %) via I2C bus

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7565

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
TDA7565
Active
FLEXIWATT FM2 27 Automotive Ecopack2

TDA7565

Package:

FLEXIWATT FM2 27

Material Declaration**:

Marketing Status

Active

Package

FLEXIWATT FM2 27

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
TDA7565 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube FLEXIWATT FM2 27 -40 105 CHINA 5.5 / 1k

TDA7565

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

5.5 / 1k

ECCN (EU)

NEC

Packing Type

Tube

Package

FLEXIWATT FM2 27

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

5.5 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors