Product overview
Description
The TDA7566 is a new BCD technology quad bridge type of car radio amplifier in Flexiwatt25 package specially intended for car radio applications. Thanks to the DMOS output stage the TDA7566 has a very low distortion allowing a clear powerful sound.This device is equipped with a full diagnostics array that communicates the status of each speaker through the I2C bus.
The possibility to control the configuration and behavior of the device by means of the I2C bus makes TDA7566 a very flexible product.
-
All features
- DMOS power output
- High output power capability 4 x 25 W/4 Ω @ 14.4 V, 1 kHz, 10 % THD, 4 x 40 W max. power
- Max. output power 4 x 60 W/2 Ω
- Full I2C bus driving:
- Standby
- Independent front/rear soft play/mute
- Selectable gain 26 dB - 12 dB
- I2C bus digital diagnostics
- Full fault protection
- DC offset detection
- Four independent short circuit protection
- Clipping detector pin with selectable threshold (1%, 10%)
- ESD protection
Featured Videos
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 May 2018 | 22 May 2018 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
31 Mar 2021 | 31 Mar 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
E-TDA7566 | Active | FLEXIWATT FM2 25 | Automotive | Ecopack2 | |
E-TDA7566
Package:
FLEXIWATT FM2 25Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
E-TDA7566 | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tube | FLEXIWATT FM2 25 | -40 | 105 | CHINA | 4.0 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
4.0 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors