Product overview
Description
The TDA7569BLV is the most advanced BCD technology quad bridge car radio amplifier of his family, including a wide range of innovative features. The TDA7569BLV is equipped with the most complete diagnostics array that communicates the status of each speaker through the I2C bus.The dissipated output power under average listening condition is significantly reduced when compared to the conventional class AB solutions, thanks to the patented solution. Moreover it has been designed to be very robust against several kinds of misconnections.
It is moreover compliant to the most recent OEM specifications for low voltage operation (so called 'start-stop' battery profile during engine stop and re-start), helping car manufacturers to reduce the overall emissions and thus contributing to environment protection.
-
All features
- Multipower BCD technology
- MOSFET output power stage
- DMOS power output
- Class SB high efficiency
- High output power capability 4x28 W/4 Ω @ 14.4 V, 1 kHz, 10% THD, 4 x 45 W max power
- Max power 4 x 72 W / 2 Ω
- Full I2C bus driving:
- Standby
- Independent front/rear soft play/mute
- Selectable gain 26 dB /16 dB (for low noise line output function)
- High efficiency enable/disable
- I2C bus digital diagnostics (including DC bus AC load detection)
- Full fault protection
- DC offset detection
- Four independent short circuit protection
- Clipping detector pin with selectable threshold (2 %/10 %)
- Standby/mute pin
- Linear thermal shutdown with multiple thermal warning
- ESD protection
- Very robust against misconnections
- Improved SVR suppression during battery transients
- Capable to operate down to 6 V (e.g. “Start-stop”)
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Sep 2014 | 29 Sep 2014 |
Flyers (3)
Resource title | Latest update | |||
---|---|---|---|---|
07 Aug 2015 | 07 Aug 2015 | |||
28 Feb 2017 | 28 Feb 2017 | |||
22 May 2018 | 22 May 2018 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Apr 2021 | 23 Apr 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TDA7569BLV | Active | FLEXIWATT FM2 27 | Automotive | Ecopack2 | |
TDA7569BLVPD | Active | PowerSO 36 | Automotive | Ecopack2 | |
TDA7569BLVPDTR | Active | PowerSO 36 | Automotive | Ecopack2 | |
TDA7569BLVSM | Preview | OUTLINE FW 27 SMD | Automotive | Ecopack2 | |
TDA7569BLVSMTR | Preview | OUTLINE FW 27 SMD | Automotive | Ecopack2 | |
TDA7569BLV
Package:
FLEXIWATT FM2 27Material Declaration**:
PDFTDA7569BLVSM
Package:
OUTLINE FW 27 SMDMaterial Declaration**:
TDA7569BLVSMTR
Package:
OUTLINE FW 27 SMDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
TDA7569BLVPDTR | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape And Reel | PowerSO 36 | -40 | 105 | MALAYSIA | 5.6 / 1k | ||
TDA7569BLV | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tube | FLEXIWATT FM2 27 | -40 | 105 | CHINA | 5.8 / 1k | ||
TDA7569BLVPD | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tube | PowerSO 36 | -40 | 105 | MALAYSIA | 5.6 / 1k | ||
TDA7569BLVSM | No availability of distributors reported, please contact our sales office | Preview | EAR99 | NEC | Tube | OUTLINE FW 27 SMD | -40 | 105 | CHINA | |||
TDA7569BLVSMTR | No availability of distributors reported, please contact our sales office | Preview | EAR99 | NEC | Tape And Reel | OUTLINE FW 27 SMD | -40 | 105 | CHINA |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
5.6 / 1kMarketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
5.8 / 1kMarketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
5.6 / 1kMarketing Status
PreviewECCN (US)
EAR99Budgetary Price (US$)*/Qty
Marketing Status
PreviewECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors