SPC56 B Line MCUs

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

SPC56 B line of general-purpose automotive microcontrollers

 

Designed for body and convenience applications, ST's B line of SPC56 (Bolero) 32-bit Power Architecture® microcontrollers address the specific needs of body control modules, HVAC, car lighting, seat modules, junction boxes and wireless battery chargers.

Three categories are available with increasing performance to help designers find the most cost-effective solution for their application.

SPC56 0B line microcontrollers feature:

  • Single e200z0 core @ 64 MHz
  • Up to 512 Kbytes of Flash memory with ECC and up to 32 Kbytes of RAM with ECC
  • 1 ADC and 3 CAN

SPC56 0B+ line microcontrollers feature:

  • Single e200z0 core @ 64 MHz
  • Up to 1.5 Mbytes of Flash memory with ECC and up to 96 Kbytes of RAM with ECC
  • 2 ADC and 6 CAN

SPC56 4B line microcontrollers feature:

  • Single e200z4 core @ 120 MHz
  • Up to 3 Mbytes of Flash memory with ECC and up to 192 Kbytes of RAM with ECC
  • 2 ADC and 6 CAN

 

 

Recommended for you