SPC56 M Line MCUs

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

SPC560M 32-bit MCUs are based on Power Architecture and are dedicated to the specific needs of mid-range engine control and automotive transmission control applications

They offer high performance time processing units eTPU and DSP capability.

ST’s M (Monaco) line devices feature:

•Single e200z3 core
•1-Mbyte to 1.5-Mbyte Flash memory with ECC
•64-Kbyte to 94-Kbyte RAM memory with ECC

Recommended for you