SPC56EL60L5

Active
Education

32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
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
The Leopard series microcontrollers are system-on-chip devices that are built on Power Architecture technology and contain enhancements that improve the architecture’s fit in embedded applications, include additional instruction support for digital signal processing (DSP) and integrate technologies such as an enhanced time processor unit, enhanced queued analog-to-digital converter, Controller Area Network, and an enhanced modular input-output system. The SPC56XL60/54 family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address electrical hydraulic power steering (EHPS), electric power steering (EPS) and airbag applications. The advanced and cost-efficient host processor core of the SPC56XL60/54 automotive controller family complies with the Power Architecture embedded category. It operates at speeds as high as 120 MHz and offers high-performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users’ implementations.
  • All features

    • High-performance e200z4d dual core
    • 32-bit Power Architecture® technology CPU
    • Core frequency as high as 120 MHz
    • Dual issue five-stage pipeline core
    • Variable Length Encoding (VLE)
    • Memory Management Unit (MMU)
    • 4 KB instruction cache with error detection code
    • Signal processing engine (SPE)
    • Memory available
      • 1 MB flash memory with ECC
      • 128 KB on-chip SRAM with ECC
      • Built-in RWW capabilities for EEPROM emulation
    • SIL3/ASILD innovative safety concept: LockStep mode and Fail-safe protection
      • Sphere of replication (SoR) for key components (such as CPU core, eDMA, crossbar switch)
      • Fault collection and control unit (FCCU)
      • Redundancy control and checker unit (RCCU) on outputs of the SoR connected to FCCU
      • Boot-time Built-In Self-Test for Memory (MBIST) and Logic (LBIST) triggered by hardware
      • Boot-time Built-In Self-Test for ADC and flash memory triggered by software
      • Replicated safety enhanced watchdog
      • Replicated junction temperature sensor
      • Non-maskable interrupt (NMI)
      • 16-region memory protection unit (MPU)
      • Clock monitoring units (CMU)
      • Power management unit (PMU)
      • Cyclic redundancy check (CRC) unit
    • Decoupled Parallel mode for high-performance use of replicated cores
    • Nexus Class 3+ interface
    • Interrupts
      • Replicated 16-priority controller
      • Replicated 16-channel eDMA controller
    • GPIOs individually programmable as input, output or special function
    • Three 6-channel general-purpose eTimer units
    • 2 FlexPWM units
      • Four 16-bit channels per module
    • Communications interfaces
      • 2 LINFlexD channels
      • 3 DSPI channels with automatic chip select generation
      • 2 FlexCAN interfaces (2.0B Active) with 32 message objects
      • FlexRay module (V2.1 Rev. A) with 2 channels, 64 message buffers and data rates up to 10 Mbit/s
    • Two 12-bit analog-to-digital converters (ADCs)
      • 16 input channels
      • Programmable cross triggering unit (CTU) to synchronize ADCs conversion with timer and PWM
    • Sine wave generator (D/A with low pass filter)
    • On-chip CAN/UART bootstrap loader
    • Single 3.0 V to 3.6 V voltage supply
    • Ambient temperature range –40 °C to 125 °C
    • Junction temperature range –40 °C to 150 °C

Circuit Diagram

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      CYCLONE

      Active

      Automated, Stand-Alone Production Programmer, Debug & Test.

      Hardware Development Tools for SPC5 MCUs P&E Microcomputer Systems
      CYCLONE

      Description:

      Automated, Stand-Alone Production Programmer, Debug & Test.

      CYCLONE FX

      Active

      Automated, Stand-Alone Production Programmer, Debug & Test.

      Hardware Development Tools for SPC5 MCUs P&E Microcomputer Systems
      CYCLONE FX

      Description:

      Automated, Stand-Alone Production Programmer, Debug & Test.

      DCI-GSI2

      Active

      dSPACE DCI-GSI2 is a low latency and high bandwidth on-chip debug interface for bypassing, calibration, measurement and flash programming.

      Hardware Development Tools for SPC5 MCUs dSPACE
      DCI-GSI2

      Description:

      dSPACE DCI-GSI2 is a low latency and high bandwidth on-chip debug interface for bypassing, calibration, measurement and flash programming.

      FlashRunner 2.0

      Active

      FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).

      Programming Hardware for STM32 MCUs SMH Technologies
      FlashRunner 2.0

      Description:

      FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).

      FlashRunner High Speed

      Active

      FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)

      Development Tool Hardware from Partners SMH Technologies
      FlashRunner High Speed

      Description:

      FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)

      FlashRunner LAN2.0 NXG

      Active

      FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tiny

      Development Tool Hardware from Partners SMH Technologies
      FlashRunner LAN2.0 NXG

      Description:

      FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tiny

      Green Hills Probe

      Active

      Development tools

      Hardware Development Tools for SPC5 MCUs Green Hills Software
      Green Hills Probe

      Description:

      Development tools

      Multilink Universal

      Active

      Debug Probe for ARM and other devices.

      Hardware Development Tools for SPC5 MCUs P&E Microcomputer Systems
      Multilink Universal

      Description:

      Debug Probe for ARM and other devices.

      Multilink Universal FX for SPC5

      Active

      High-Speed Debug Probe for ARM and other devices.

      Hardware Development Tools for SPC5 MCUs P&E Microcomputer Systems
      Multilink Universal FX for SPC5

      Description:

      High-Speed Debug Probe for ARM and other devices.

      PowerDebug JTAG Debugger

      Active

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      Hardware Development Tools for SPC5 MCUs Lauterbach
      PowerDebug JTAG Debugger

      Description:

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      ProMik MSP2150/2100Net

      Active

      High Performance Production Programmer for High Speed Parallel Programming.

      Development Tool Hardware from Partners ProMik
      ProMik MSP2150/2100Net

      Description:

      High Performance Production Programmer for High Speed Parallel Programming.

      ProMik SAP2100-AUTO

      Active

      State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.

      Development Tool Hardware from Partners ProMik
      ProMik SAP2100-AUTO

      Description:

      State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.

      SPC5-CONNECT

      NRND

      Programmable interface for PC communication to automotive target systems.

      Hardware Development Tools for SPC5 MCUs ST
      SPC5-CONNECT

      Description:

      Programmable interface for PC communication to automotive target systems.

      SPC5-UDESTK

      Active

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)

      Hardware Development Tools for SPC5 MCUs ST
      SPC5-UDESTK

      Description:

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)

      TRACE32 PowerTools

      Active

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      Hardware Development Tools for SPC5 MCUs Lauterbach
      TRACE32 PowerTools

      Description:

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      UDE/UAD2next for SPC5

      Active

      UDE/UAD2next for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      Hardware Development Tools for SPC5 MCUs PLS
      UDE/UAD2next for SPC5

      Description:

      UDE/UAD2next for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      UDE/UAD2pro for SPC5

      Active

      UDE/UAD2pro for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      Hardware Development Tools for SPC5 MCUs PLS
      UDE/UAD2pro for SPC5

      Description:

      UDE/UAD2pro for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      UDE/UAD3+ for SPC5

      Active

      UDE/UAD3+ for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      Hardware Development Tools for SPC5 MCUs PLS
      UDE/UAD3+ for SPC5

      Description:

      UDE/UAD3+ for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      WriteNow! In-Circuit multiple Programmer

      Active

      WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.

      Programming Hardware for STM32 MCUs Algocraft
      WriteNow! In-Circuit multiple Programmer

      Description:

      WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.

      XETK calibration interface

      Active

      The Ethernet-based ETK, FETK and XETK interfaces by ETAS provide direct access to the control variables and parameters of an ECU.

      Hardware Development Tools for SPC5 MCUs ETAS
      XETK calibration interface

      Description:

      The Ethernet-based ETK, FETK and XETK interfaces by ETAS provide direct access to the control variables and parameters of an ECU.

      iC5000 On-chip Analyzer

      Active

      iC5000 belongs to iSYSTEM's premium embedded development tool family for single and multi-core development and testing.

      Hardware Development Tools for STM32 iSYSTEM
      iC5000 On-chip Analyzer

      Description:

      iC5000 belongs to iSYSTEM's premium embedded development tool family for single and multi-core development and testing.

      iC5700 On-chip Analyzer

      Active

      iC5700 is iSYSTEM's premium embedded development tool for complex single and multi-core development.

      Hardware Development Tools for STM32 iSYSTEM
      iC5700 On-chip Analyzer

      Description:

      iC5700 is iSYSTEM's premium embedded development tool for complex single and multi-core development.

      iC6000 On-chip Analyzer with Aurora protocol support

      Active

      iC6000 is iSYSTEM's premium embedded development solution supporting microcontrollers featuring the Aurora physical interface.

      Hardware Development Tools for SPC5 MCUs iSYSTEM
      iC6000 On-chip Analyzer with Aurora protocol support

      Description:

      iC6000 is iSYSTEM's premium embedded development solution supporting microcontrollers featuring the Aurora physical interface.
    • Part number
      Status
      Description
      Type
      Supplier

      CycurHSM

      Active

      Powerful security software for your ECU.

      SPC5 Security-Pack ESCRYPT
      CycurHSM

      Description:

      Powerful security software for your ECU.

      EB tresos Autocore SW

      Active

      AUTOSAR BSW components to be integrated with ST MCAL.

      SPC5 AUTOSAR-MCAL Elektrobit
      EB tresos Autocore SW

      Description:

      AUTOSAR BSW components to be integrated with ST MCAL.

      EB zentur

      Active

      HSM firmware stack plus Autosar compliant crypto interface

      SPC5 AUTOSAR-MCAL Elektrobit
      EB zentur

      Description:

      HSM firmware stack plus Autosar compliant crypto interface

      Embedded Office Safety AddOns

      Active

      The "Safety AddOns" provides pre-certified safety measures.

      STM32 3rd-party Embedded Software Embedded Office
      Embedded Office Safety AddOns

      Description:

      The "Safety AddOns" provides pre-certified safety measures.

      Flexible Safety RTOS

      Active

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      STM32 3rd-party Embedded Software Embedded Office
      Flexible Safety RTOS

      Description:

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      K-SAR - AUTOSAR SUITE

      Active

      AUTOSAR and embedded SW configuration.

      SPC5 AUTOSAR-MCAL KPIT
      K-SAR - AUTOSAR SUITE

      Description:

      AUTOSAR and embedded SW configuration.

      ORIENTAIS - AUTOSAR SUITE

      Active

      AUTOSAR and embedded SW configuration.

      SPC5 Software Tools and Drivers ISOFT Infrastructure Software
      ORIENTAIS - AUTOSAR SUITE

      Description:

      AUTOSAR and embedded SW configuration.

      RTA Solution

      Active

      AUTOSAR solutions for SPC5 32-bit Power Architecture Automotive MCU

      SPC5 AUTOSAR-MCAL ETAS
      RTA Solution

      Description:

      AUTOSAR solutions for SPC5 32-bit Power Architecture Automotive MCU

      SPC5-CRYP-LIB

      Active

      Software Cryptography Library for SPC5 MCUs

      SPC5 Security-Pack ST
      SPC5-CRYP-LIB

      Description:

      Software Cryptography Library for SPC5 MCUs

      SPC5-MCTK-LIB

      Active

      SPC5 Motor Control Tool Kit FOC Library

      SPC5 Software Tools and Drivers ST
      SPC5-MCTK-LIB

      Description:

      SPC5 Motor Control Tool Kit FOC Library

      SPC56xL-FLASH

      Active

      Flash drivers for SPC56 L line

      SPC5 Software Tools and Drivers ST
      SPC56xL-FLASH

      Description:

      Flash drivers for SPC56 L line

      SPC58-HSM-FW

      Active

      SPC58 HSM Firmware

      SPC5 Security-Pack ST
      SPC58-HSM-FW

      Description:

      SPC58 HSM Firmware

      STSW-SPC5-MCAL

      Active

      SPC56, SPC57 and SPC58 MCAL for AUTOSAR 3.0 and 4.0

      SPC5 AUTOSAR-MCAL ST
      STSW-SPC5-MCAL

      Description:

      SPC56, SPC57 and SPC58 MCAL for AUTOSAR 3.0 and 4.0

      STSW-SPC56002FW

      Active

      LIN Drivers Libraries for SPC56 Microcontrollers

      SPC5 Software Tools and Drivers ST
      STSW-SPC56002FW

      Description:

      LIN Drivers Libraries for SPC56 Microcontrollers
    • Part number
      Status
      Description
      Type
      Supplier

      SPC56ELADPT144S

      Active

      Daughter/adapter board for SPC56EL series devices in LQFP144 package

      SPC5 Automotive MCU Eval Tools ST
      SPC56ELADPT144S

      Description:

      Daughter/adapter board for SPC56EL series devices in LQFP144 package

      SPC56L-Discovery

      Active

      Discovery Plus Kit for SPC56 L line - with SPC56EL70L5 MCU

      SPC5 Automotive MCU Eval Tools ST
      SPC56L-Discovery

      Description:

      Discovery Plus Kit for SPC56 L line - with SPC56EL70L5 MCU
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-SPC5

      Active

      Smart Selector for Micro 32bit Power Architecture products

      Automotive Selectors --
      SEL-SPC5

      Description:

      Smart Selector for Micro 32bit Power Architecture products
    • Part number
      Status
      Description
      Type
      Supplier

      ASH/ETEC

      Active

      ETEC C Compiler Toolkit

      SPC5 Software Development Tools Ash Ware
      ASH/ETEC

      Description:

      ETEC C Compiler Toolkit

      ASH/ETPU

      Active

      ETPU/ETPU2 Development Kit

      SPC5 Software Development Tools Ash Ware
      ASH/ETPU

      Description:

      ETPU/ETPU2 Development Kit

      BYTE/eTPU

      Active

      eTPU_C Code Development System

      SPC5 Software Development Tools Byte Craft
      BYTE/eTPU

      Description:

      eTPU_C Code Development System

      Diab Compiler

      Active

      The Proven Development Tool for Automotive Safety.

      SPC5 Software Development Tools Wind River
      Diab Compiler

      Description:

      The Proven Development Tool for Automotive Safety.

      EB tresos Studio - Development Tools

      Active

      AUTOSAR and embedded SW configuration.

      SPC5 Software Development Tools Elektrobit
      EB tresos Studio - Development Tools

      Description:

      AUTOSAR and embedded SW configuration.

      ECU Interface Software

      Active

      dSPACE ECU Interface Software prepares ECUs, RCP Hardware and HIL Simulators for ECU Interfacing like bypassing, calibration, measurement and testing.

      SPC5 Software Development Tools dSPACE
      ECU Interface Software

      Description:

      dSPACE ECU Interface Software prepares ECUs, RCP Hardware and HIL Simulators for ECU Interfacing like bypassing, calibration, measurement and testing.

      ICDPPCNEXUS

      Active

      In-circuit debug software for SPC5 and similar devices.

      SPC5 Software Development Tools P&E Microcomputer Systems
      ICDPPCNEXUS

      Description:

      In-circuit debug software for SPC5 and similar devices.

      MULTI Integrated Development Environment

      Active

      MULTI Integrated Development Environment

      SPC5 Software Development Tools Green Hills Software
      MULTI Integrated Development Environment

      Description:

      MULTI Integrated Development Environment

      MULTISPC56

      Active

      MULTI IDE

      SPC5 Software Development Tools Green Hills Software
      MULTISPC56

      Description:

      MULTI IDE

      PROGPPCNEXUS

      Active

      Flash programming software for SPC5 and similar devices.

      SPC5 Software Development Tools P&E Microcomputer Systems
      PROGPPCNEXUS

      Description:

      Flash programming software for SPC5 and similar devices.

      Power Architecture Development Platform

      Active

      Eclipse based multi-architecture and multi-core compiler suite with leading optimization technology, including support of GTM and HSM module.

      SPC5 Software Development Tools HighTec
      Power Architecture Development Platform

      Description:

      Eclipse based multi-architecture and multi-core compiler suite with leading optimization technology, including support of GTM and HSM module.

      PowerView Debugger IDE

      Active

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      SPC5 Software Development Tools Lauterbach
      PowerView Debugger IDE

      Description:

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      SPC5-STUDIO

      Active

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5 Software Development Tools ST
      SPC5-STUDIO

      Description:

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5-UDEDEBG

      Active

      PLS JTAG debugger software full license or license renewal

      SPC5 Software Development Tools ST
      SPC5-UDEDEBG

      Description:

      PLS JTAG debugger software full license or license renewal

      TargetLink

      Active

      The production code generator dSPACE TargetLink generates highly efficient C code straight from MATLAB®/Simulink®/Stateflow®.

      SPC5 Software Development Tools dSPACE
      TargetLink

      Description:

      The production code generator dSPACE TargetLink generates highly efficient C code straight from MATLAB®/Simulink®/Stateflow®.

      UNITPPCNEXUS

      Active

      Interface library for SPC5-compatible PEmicro interfaces.

      SPC5 Software Development Tools P&E Microcomputer Systems
      UNITPPCNEXUS

      Description:

      Interface library for SPC5-compatible PEmicro interfaces.

      WIND-WORKBENCH

      Active

      Wind River Workbench

      SPC5 Software Development Tools Wind River
      WIND-WORKBENCH

      Description:

      Wind River Workbench

      isystem.connect

      Active

      Automate your testing or other embedded debugging activitites with iSYSTEM's SDK.

      SPC5 Software Development Tools iSYSTEM
      isystem.connect

      Description:

      Automate your testing or other embedded debugging activitites with iSYSTEM's SDK.

      testIDEA

      Active

      iSYSTEM's testing tools supporting original binary code testing on target together with their BlueBox™ On-Chip Analysers and iTAG Debuggers.

      SPC5 Software Development Tools iSYSTEM
      testIDEA

      Description:

      iSYSTEM's testing tools supporting original binary code testing on target together with their BlueBox™ On-Chip Analysers and iTAG Debuggers.

      winIDEA Open SPC5

      Active

      iSYSTEM's integrated development environment (IDE) supporting its range of BlueBox On-Chip Analysers and iTAG Debuggers

      SPC5 Software Development Tools iSYSTEM
      winIDEA Open SPC5

      Description:

      iSYSTEM's integrated development environment (IDE) supporting its range of BlueBox On-Chip Analysers and iTAG Debuggers

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC56EL60L5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
SPC56EL60L5CBFQR
Active
LQFP 144 20x20x1.4 mm Automotive Safety Ecopack2
SPC56EL60L5CBFQY
Active
LQFP 144 20x20x1.4 mm Automotive Safety Ecopack2
SPC56EL60L5CBFSY
Active
LQFP 144 20x20x1.4 mm Automotive Safety Ecopack2
SPC56EL60L5CBOSR
Active
LQFP 144 20x20x1.4 mm Automotive Safety Ecopack2
SPC56EL60L5CBOSY
Active
LQFP 144 20x20x1.4 mm Automotive Safety Ecopack2
SPC56EL60L5CCOSR
Active
LQFP 144 20x20x1.4 mm Automotive Safety Ecopack2
SPC56EL60L5CCOSY
Active
LQFP 144 20x20x1.4 mm Automotive Safety Ecopack2

SPC56EL60L5CBFQR

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 144 20x20x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC56EL60L5CBFQY

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 144 20x20x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC56EL60L5CBFSY

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 144 20x20x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC56EL60L5CBOSR

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 144 20x20x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC56EL60L5CBOSY

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 144 20x20x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC56EL60L5CCOSR

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 144 20x20x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC56EL60L5CCOSY

Package:

LQFP 144 20x20x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 144 20x20x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) CPU Clock Frequency (MHz) (max)
Budgetary Price (US$)*/Qty
More info
min
max
SPC56EL60L5CBFQR No availability of distributors reported, please contact our sales office
Active
5A991B4A NEC Tape And Reel LQFP 144 20x20x1.4 mm -40 125 120 11.2 / 1k
MORE INFO

Flash Size (kB) (Data):

-

Features set:

-

Unit Price (US$):

11.2

Country of Origin:

MALTA

SPC56EL60L5CBFSY No availability of distributors reported, please contact our sales office
Active
5A991B4A NEC Tray LQFP 144 20x20x1.4 mm -40 125 120 12.1 / 1k
MORE INFO

Flash Size (kB) (Data):

-

Features set:

-

Unit Price (US$):

12.1

Country of Origin:

MALTA

SPC56EL60L5CCOSR No availability of distributors reported, please contact our sales office
Active
5A991B4A NEC Tape And Reel LQFP 144 20x20x1.4 mm -40 125 120 10.6 / 1k
MORE INFO

Flash Size (kB) (Data):

-

Features set:

-

Unit Price (US$):

10.6

Country of Origin:

MALTA

SPC56EL60L5CBFQY No availability of distributors reported, please contact our sales office
Active
5A991B4A NEC Tray LQFP 144 20x20x1.4 mm -40 125 120 11.2 / 1k
MORE INFO

Flash Size (kB) (Data):

-

Features set:

-

Unit Price (US$):

11.2

Country of Origin:

MALTA

SPC56EL60L5CCOSY No availability of distributors reported, please contact our sales office
Active
5A991B4A NEC Tray LQFP 144 20x20x1.4 mm -40 125 120 10.6 / 1k
MORE INFO

Flash Size (kB) (Data):

-

Features set:

-

Unit Price (US$):

10.6

Country of Origin:

MALTA

SPC56EL60L5CBOSY No availability of distributors reported, please contact our sales office
Active
5A991B4A NEC Tray LQFP 144 20x20x1.4 mm -40 125 120 11.6 / 1k
MORE INFO

Flash Size (kB) (Data):

-

Features set:

-

Unit Price (US$):

11.6

Country of Origin:

MALTA

SPC56EL60L5CBOSR No availability of distributors reported, please contact our sales office
Active
5A991B4A NEC Tape And Reel LQFP 144 20x20x1.4 mm -40 125 120 11.6 / 1k
MORE INFO

Flash Size (kB) (Data):

-

Features set:

-

Unit Price (US$):

11.6

Country of Origin:

MALTA

SPC56EL60L5CBFQR

Marketing Status

Active

ECCN (US)

5A991B4A

Budgetary Price (US$)*/Qty

11.2 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

LQFP 144 20x20x1.4 mm

Operating Temperature (°C)

(min)

-40

(max)

125

CPU Clock Frequency (MHz) (max)

120

Flash Size (kB) (Data)

-

Features set

-

Budgetary Price (US$)* / Qty

11.2 / 1k

Country of Origin

MALTA

SPC56EL60L5CBFSY

Marketing Status

Active

ECCN (US)

5A991B4A

Budgetary Price (US$)*/Qty

12.1 / 1k

ECCN (EU)

NEC

Packing Type

Tray

Package

LQFP 144 20x20x1.4 mm

Operating Temperature (°C)

(min)

-40

(max)

125

CPU Clock Frequency (MHz) (max)

120

Flash Size (kB) (Data)

-

Features set

-

Budgetary Price (US$)* / Qty

12.1 / 1k

Country of Origin

MALTA

SPC56EL60L5CCOSR

Marketing Status

Active

ECCN (US)

5A991B4A

Budgetary Price (US$)*/Qty

10.6 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

LQFP 144 20x20x1.4 mm

Operating Temperature (°C)

(min)

-40

(max)

125

CPU Clock Frequency (MHz) (max)

120

Flash Size (kB) (Data)

-

Features set

-

Budgetary Price (US$)* / Qty

10.6 / 1k

Country of Origin

MALTA

SPC56EL60L5CBFQY

Marketing Status

Active

ECCN (US)

5A991B4A

Budgetary Price (US$)*/Qty

11.2 / 1k

ECCN (EU)

NEC

Packing Type

Tray

Package

LQFP 144 20x20x1.4 mm

Operating Temperature (°C)

(min)

-40

(max)

125

CPU Clock Frequency (MHz) (max)

120

Flash Size (kB) (Data)

-

Features set

-

Budgetary Price (US$)* / Qty

11.2 / 1k

Country of Origin

MALTA

SPC56EL60L5CCOSY

Marketing Status

Active

ECCN (US)

5A991B4A

Budgetary Price (US$)*/Qty

10.6 / 1k

ECCN (EU)

NEC

Packing Type

Tray

Package

LQFP 144 20x20x1.4 mm

Operating Temperature (°C)

(min)

-40

(max)

125

CPU Clock Frequency (MHz) (max)

120

Flash Size (kB) (Data)

-

Features set

-

Budgetary Price (US$)* / Qty

10.6 / 1k

Country of Origin

MALTA

SPC56EL60L5CBOSY

Marketing Status

Active

ECCN (US)

5A991B4A

Budgetary Price (US$)*/Qty

11.6 / 1k

ECCN (EU)

NEC

Packing Type

Tray

Package

LQFP 144 20x20x1.4 mm

Operating Temperature (°C)

(min)

-40

(max)

125

CPU Clock Frequency (MHz) (max)

120

Flash Size (kB) (Data)

-

Features set

-

Budgetary Price (US$)* / Qty

11.6 / 1k

Country of Origin

MALTA

SPC56EL60L5CBOSR

Marketing Status

Active

ECCN (US)

5A991B4A

Budgetary Price (US$)*/Qty

11.6 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

LQFP 144 20x20x1.4 mm

Operating Temperature (°C)

(min)

-40

(max)

125

CPU Clock Frequency (MHz) (max)

120

Flash Size (kB) (Data)

-

Features set

-

Budgetary Price (US$)* / Qty

11.6 / 1k

Country of Origin

MALTA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors