ST10 16-bit Automotive MCUs

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

ST's ST10 microcontroller family offers a wide range of devices for use in automotive applications. The family integrates scalable single-voltage embedded Flash, from 128 to 832 Kbytes. Processed in 0.18 µm CMOS technology, it offers full 5 V capability and an internal on-chip voltage regulator.

  • High-performance ST10 core with DSP unit
  • Extensive software and tools
  • Large choice of peripherals and interfaces, same peripheral set across the ST10 family
  • Single 5 V power supply
  • High-quality embedded Flash (data retention 20 years at 55 °C)

Recommended for you