Product overview
Description
The SPC5-UDESTK is a USB/JTAG interface to enable the debugging and programming at budget price of SPC5x MCUs. SPC5-UDESTK is fully compliant with IEEE1149.1 JTAG protocol.SPC5-UDESTK supports you while building applications and you can run and test your software in a convenient and cost-efficient way.
It offers a collection of tools including source file management, project building and powerful HLL debugger with high-speed communication paths to the customer's hardware target system with target monitor.
There are three kit bundle versions available including the SPC5-UDESTK USB/JTAG adapter and the debugger SW.
It includes a perpetual, full-feature, limited code-size (256 kBytes) license.
SPC5-UDEDEBG-TL is a one-year, full-feature, unlimited code-size license.
SPC5-UDEDEBG is a perpetual, full-feature, unlimited code-size license.
SPC5-UDESTK can be ordered directly from ST or ST franchised distributors.
To download the debugger software and to activate license go to pls-mc.com web site.
The SPC5-UDESTK debugger is accessible via ST's free integrated development environment, SPC5Studio, which can be downloaded from ST WEB (free download).
ST Community is available on ST.COM.
-
All features
- SPC5-UDESTK USB/JTAG adapter working with PLS UDE (universal debug engine) starter kit version
- Supports SPC5x automotive microcontroller product families
- Supports multicore eTPU and GTM debugging
- Provides FLASH programming of on-chip FLASH featuring erase/program/verify
- Status LED's indicate the target's IO voltage, connection state and running state
- Supports service provided through STMicroelectronics
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Oct 2020 | 27 Oct 2020 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Mar 2021 | 22 Mar 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SPC5-UDESTK-EVAL | Active | CARD | Industrial | Ecopack1 | |
SPC5-UDESTK-EVAL
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|
SPC5-UDESTK-EVAL | 1 distributors | - | Active | ST | EAR99 | NEC | 154.0 / 1 |
Core Product
-Marketing Status
Active(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors