STM32-LPM01-XN

Active

Firmware of the Nucleo expansion board for low power measurement

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STM32-LPM01-XN is STMicroelectronics firmware dedicated to the X-NUCLEO-LPM01A expansion board for the power consumption measurement of target boards. It performs consumption averaging (static measurement up to 200 mA) as well as real-time analysis (dynamic measurement up to 50 mA with 100 kHz bandwidth).
STM32-LPM01-XN operates the X-NUCLEO-LPM01A either in standalone mode (using its LCD, joystick and button to display static measurements), or in controlled mode connected to host PC via USB (using the STM32CubeMonitor-Power software tool with its comprehensive graphical user interface).
STM32-LPM01-XN enables to supply and measure the consumption of STM32 Nucleo-32, Nucleo-64 or Nucleo-144 boards, using Arduino™ connectors. Alternatively, it can be used to supply and measure the consumption of any target connected by wires via the basic connector of the X-NUCLEO-LPM01A.
  • All features

    • Dedicated to the X-NUCLEO-LPM01A expansion board for power consumption measurement of target boards
    • Preloaded on X-NUCLEO-LPM01A
    • Regulates voltage sourcing from 1.8 V to 3.3 V
    • Supervises both static and dynamic current measurements
      • Static measurements from 1 nA to 200 mA
      • Dynamic measurements from 100 nA to 50 mA at up to 100 kHz bandwidth, and 3.2 Msps sampling rate
    • Compatible with the execution of EEMBC ULPMark™ tests
    • Manages supply and consumption measurements for:
      • STM32 Nucleo-32, Nucleo-64, and Nucleo-144 boards
      • Any target board connected to the X-NUCLEO-LPM01A via the basic connector
    • Works in both standalone and controlled modes
    • Standalone mode
      • Selects the target board power supply from USB cable or external +5 V source
      • Displays on the monochrome LCD
      • Processes user inputs from the joystick, and from the Enter and Reset push-buttons
    • Host-controlled mode
      • Interfaces with the STM32CubeMonitor-Power (STM32CubeMonPwr) PC tool

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-LPM01A

      Active

      STM32 Power shield, Nucleo expansion board for power consumption measurement (UM2243)

      STM32 Nucleo expansion boards ST
      X-NUCLEO-LPM01A

      Description:

      STM32 Power shield, Nucleo expansion board for power consumption measurement (UM2243)
    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeMonPwr

      Active

      Graphical tool displaying on PC power data coming from X-NUCLEO-LPM01A

      STM32 Performance and Debuggers ST
      STM32CubeMonPwr

      Description:

      Graphical tool displaying on PC power data coming from X-NUCLEO-LPM01A

      STSW-STM32080

      NRND

      DfuSe USB device firmware upgrade (UM0412) (replaced by STM32CubeProgrammer)

      STM32 Programmers ST
      STSW-STM32080

      Description:

      DfuSe USB device firmware upgrade (UM0412) (replaced by STM32CubeProgrammer)

      STSW-STM32102

      Active

      STM32 Virtual COM Port Driver

      STM32 Utilities ST
      STSW-STM32102

      Description:

      STM32 Virtual COM Port Driver