STM32CubeMonRF

Active

Software tool to test the RF performance of STM32-based hardware devices

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

STM32CubeMonitor-RF (STM32CubeMonRF) is a software tool allowing the test of the radio performances of STM32 based hardware devices on BLE and 802.15.4 technologies. It provides a graphical display to verify RF performance, with transmission/reception tests and PER measurements. Results can be plotted to visualize the evolution of performance over time. STM32CubeMonitor-RF can be used to learn the various RF protocols supported by the STM32 devices, and build test scripts. It provides a dynamic list of commands with their parameter descriptions to test the protocol sequences manually. The user can test a command sequence without writing any lines of code.
The OpenThread terminal window provides an intuitive way to use command line. The user can type the commands directly, or use the graphical interface to build the commands and set the parameters.
  • All features

    • Performs Radio Frequency tests of STM32 microcontroller applications
    • Supports STM32 microcontrollers with Bluetooth® Low Energy (BLE) and 802.15.4 integrated RF transceiver
    • Connects to STMicroelectronics reference boards or any other user developed application using STM32 microcontroller through UART or USB
    • Bluetooth Low Energy:
      • Sends HCI commands
      • Reads status
      • Supports Direct Test Mode commands
      • Displays remote devices BLE profile
      • Interacts with remote devices BLE services
      • Configures static and dynamic beacons
      • Manages over-the-air (OTA) file transfer and secure software update
    • OpenThread:
      • Sends CLI commands
      • Reads status
      • Provides dynamic list of OpenThread standardized commands
    • Batch files, macro record, loop and variable for automatic test sequence execution
    • Multi-OS support: Windows®, Linux®, macOS®

Get Software

More from the product line

You might also like...

Recommended for you

STM32MCU WIKI
discover STM32 software toolchain

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeWB

      Active

      STM32Cube MCU Package for STM32WB series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, BLE, Thread and Zigbee stacks - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeWB

      Description:

      STM32Cube MCU Package for STM32WB series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, BLE, Thread and Zigbee stacks - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      P-NUCLEO-WB55

      Active

      Bluetooth 5 and 802.15.4 Nucleo Pack including USB dongle and Nucleo-64 with STM32WB55 MCUs, supports Arduino Uno V3 and ST morpho connectivity

      STM32 Nucleo expansion boards ST
      P-NUCLEO-WB55

      Description:

      Bluetooth 5 and 802.15.4 Nucleo Pack including USB dongle and Nucleo-64 with STM32WB55 MCUs, supports Arduino Uno V3 and ST morpho connectivity
    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeIDE

      Active

      Integrated Development Environment for STM32

      STM32 IDEs ST
      STM32CubeIDE

      Description:

      Integrated Development Environment for STM32

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 Configurators and Code Generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator

      STM32CubeProg

      Active

      STM32CubeProgrammer software for all STM32

      STM32 Programmers ST
      STM32CubeProg

      Description:

      STM32CubeProgrammer software for all STM32