winIDEA-STM32

Active

iSYSTEM's complete software development and test solution for the STM32 MCUs

Get Software
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

winIDEA is an integrated development environment (IDE) inter-operable with all iSYSTEM and selected third party hardware, like the ST-Link. winIDEA is an open platform complemented by the isystem.connect API, which allows external applications to remotely control the iSYSTEM software/hardware and to record data from the target system while the application is running.
This product is supplied by a third party not affiliated to ST. For the latest information on the specification, refer to the third party’s website www.isystem.com.
  • All features

    • Editor, project and build manager supporting all major compilers
    • High level debugger
    • Program and data flow analysis tools, performance measurement tools (with accuracy down to functional level) and code coverage analysis provide all necessary features to develop safety-critical applications
    • Display of significant data/events such as special function registers, external signals (digital/analog), task switches, IRQs, power consumption
    • RTOS-aware debugging
    • Inter-operable with a wide range of tools through isystem.connect API
    • Multicore architecture supported
    • Eclipse integration

Get Software

More from the product line

Recommended for you