Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

ST offers ultrafast diodes from 200 to 400 V with various VF/tRR trade-offs to achieve the best performance for any application.

The main characteristics are : 

  • Repetitive Peak Reverse Voltage (V): from 200 V to 400 V
  • Average Rectified Current (A): from 1 A to 240 A
  • A wide variety of packages: D2PAK,DO-247,TO-220AC, DOP3 Ins, DPAK,I2PAK,TO-220AB,TO-220FPAB, TO-220FPAC, TO-247, TO-220AC Ins, DO 41 PLASTIC, DO-15, DO-201AD, SMA, SMB, SMC, ISOTOP, PSMC-3L-EP, PowerFLAT™, SOD123Flat, TOP3 Ins.

Recommended for you

Diodes (Power Schottky & FERD) Smart Selector