STPSC10H065G2

Active

650 V, 10 A High Surge Silicon Carbide Power Schottky Diode
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
This 10 A, 650 V SiC diode is an ultrahigh performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature. Housed in D²PAK HV, this diode is perfectly suited for a usage in PFC applications, in charging station, DC/DC, easing the compliance to IEC-60664-1.
The STPSC10H065G2 will boost performances in hard switching conditions. Its high forward surge capability ensures good robustness during transient phases.
  • All features

    • No or negligible reverse recovery
    • Switching behavior independent of temperature
    • High forward surge capability
    • Operating Tj from -40 °C to 175 °C
    • Power efficient product
    • D²PAK HV creepage distance (anode to cathode) = 5.38 mm min.
    • ECOPACK2 compliant component

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Diode Finder

      Active

      Diode product finder application for Android and iOS

      Finder Apps ST
      ST Diode Finder

      Description:

      Diode product finder application for Android and iOS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPSC10H065G2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STPSC10H065G2-TR
Active
H2PAK-2 Industrial Ecopack2

STPSC10H065G2-TR

Package:

H2PAK-2

Material Declaration**:

PDF XML

Marketing Status

Active

Package

H2PAK-2

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STPSC10H065G2-TR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel H2PAK-2 - - 1.369 / 50
MORE INFO

Junction Temperature (°C) (max):

175

Country of Origin:

CHINA

STPSC10H065G2-TR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.369 / 50

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

H2PAK-2

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

1.369 / 50

Junction Temperature (°C) (max)

175

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors