STPSC20065C

Active

650 V, dual 10 A, power Schottky silicon carbide diode
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
The STPSC20065C is an ultra-high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature. Especially suited for use in PFC applications, this ST SiC diode will boost performance in hard switching conditions. Its high forward surge capability ensures good robustness during transient phases.
  • All features

    • No or negligible reverse recovery
    • Switching behavior independent of temperature
    • Low Forward voltage drop
    • Operating Tj from -40 °C to +175 °C
    • ECOPACK2 compliant component
    • Power efficient product

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Diode Finder

      Active

      Diode product finder application for Android and iOS

      Finder Apps ST
      ST Diode Finder

      Description:

      Diode product finder application for Android and iOS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPSC20065C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STPSC20065CWL
Active
TO-247 long leads Industrial Ecopack2 (**)

STPSC20065CWL

Package:

TO-247 long leads

Material Declaration**:

Marketing Status

Active

Package

TO-247 long leads

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STPSC20065CWL No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube TO-247 long leads - - 2.926 / 100
MORE INFO

Junction Temperature (°C) (max):

175

Country of Origin:

CHINA

STPSC20065CWL

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.926 / 100

ECCN (EU)

NEC

Packing Type

Tube

Package

TO-247 long leads

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

2.926 / 100

Junction Temperature (°C) (max)

175

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors