Product overview
Description
The P-NUCLEO-53L1A1 is a complete evaluation kit allowing anyone to learn, evaluate, and develop their application using the VL53L1X ToF, long-distance ranging sensor technology. The VL53L1X is the latest product based on ST’s patented FlightSenseTM technology. This is a ground-breaking technology allowing absolute long-distance distance to be measured independently of target reflectance. Instead of estimating the distance by measuring the amount of light reflected back from an object (which is significantly influenced by color and surface), the VL53L1X precisely measures the time the light takes to travel to the nearest object and reflect back to the sensor (Time-of-Flight).The STM32 nucleo board, NUCLEO-F401RE, provides an affordable and flexible way for users to try out new ideas and build prototypes with any STM32 microcontroller, choosing from the various combinations of performance, power consumption, and features.
-
All features
- VL53L1X Time-of-Flight (ToF), long-distance ranging sensor expansion board (X-NUCLEO-53L1A1)
- STM32F401RE nucleo board
- Two VL53L1X breakout boards
- 0.25, 0.5 and 1 mm height spacers to simulate air gaps
- Two different cover windows
- Equipped with an Arduino UNO R3 connector
- RoHS compliant
- The two VL53L1X breakout boards can be connected onto the X-NUCLEO-53L1A1 expansion board to integrate the VL53L1X into the customer’s application
- Full system SW is supplied, including code examples and graphical user interface. All this can be downloaded from the folder “TOOLS AND SOFTWARE, section Ecosystem” on www.st.com/VL53L1X
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Feb 2018 |
20 Feb 2018
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Mar 2020 |
24 Mar 2020
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Feb 2018 |
20 Feb 2018
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 |
26 Feb 2021
|
|||
25 Feb 2021 |
25 Feb 2021
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Nov 2020 |
16 Nov 2020
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
P-NUCLEO-53L1A1 |
Active
|
Ecopack1 |
|
P-NUCLEO-53L1A1
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
P-NUCLEO-53L1A1 | 7 distributors | Buy Direct | VL53L1X |
Active
|
ST | EAR99 | NEC | Stock available | CHINA | 56.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors