Product overview
Description
The P-NUCLEO-IOD02A1 is an STM32 Nucleo pack composed of the X-NUCLEO-IOD02A1 and X-NUCLEO-IKS02A1 expansion boards stacked on the NUCLEO-L452RE development board. The X-NUCLEO-IOD02A1 features an IO-Link device transceiver for the physical connection to an IO-Link master, while the X-NUCLEO-IKS02A1 features a multi-sensor board for industrial applications, and the NUCLEO-L452RE features the necessary hardware resources to run the FP-IND-IODSNS1 function pack and to control the transceiver and multi-sensor boards.The FP-IND-IODSNS1 combines an IO-Link demo stack library (derived from X-CUBE-IOD02) with the X-CUBE-MEMS1 and features an example of IO-Link device multi-sensor node.
The P-NUCLEO-IOD02A1 can be used for evaluation purpose and as development environment.
The STM32 Nucleo pack provides an affordable and easy-to-use solution for the development of IO-Link and SIO applications, evaluation of L6364Q communication features and robustness, together with the STM32L452RET6U computation performance.
-
All features
- X-NUCLEO-IOD02A1 IO-Link transceiver expansion board based on the L6364Q device
- X-NUCLEO-IKS02A1 multi-sensor expansion board based on ISM330DHCX MEMS 3D accelerometer and 3D gyroscope, IIS2MDC MEMS 3D magnetometer, IIS2DLPC MEMS 3D low power accelerometer and IMP34DT05 MEMS digital omnidirectional microphone
- NUCLEO-L452RE development board embedding STM32L452RET6U 32-bit microcontroller based on ARM® Cortex®-M4 core (80 MHz max) with 512 Kbyte Flash memory and 160K byte SRAM
- FP-IND-IODSNS1 function pack featuring IO-Link demo-stack for X-NUCLEO-IOD02A1 and sensor control on the X-NUCLEO-IKS02A1
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Dec 2020 |
04 Dec 2020
|
User Manuals (3)
Resource title | Latest update | |||
---|---|---|---|---|
04 Dec 2020 |
04 Dec 2020
|
|||
04 Dec 2020 |
04 Dec 2020
|
|||
09 Oct 2020 |
09 Oct 2020
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 |
09 Dec 2020
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 |
26 Feb 2021
|
|||
25 Feb 2021 |
25 Feb 2021
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
P-NUCLEO-IOD02A1 |
Active
|
Ecopack2 |
|
P-NUCLEO-IOD02A1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
P-NUCLEO-IOD02A1 | 1 distributors | L6364Q, STM32L452RET6U, ISM330DHCX |
Active
|
ST | 3A991A2 | NEC | Stock available | ITALY | 77.0 / 1 |
Core Product
L6364Q, STM32L452RET6U, ISM330DHCXMarketing Status
ActiveBudgetary Price (US$)*/Qty
77.0 / 1(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors