Product overview
Description
The P-NUCLEO-IOM01M1 is an STM32 Nucleo pack composed of the STEVAL-IOM001V1 and the NUCLEO-F446RE boards. The STEVAL-IOM001V1 is a single IO-Link master PHY layer (L6360) while the NUCLEO- F446RE runs an IO-Link stack rev 1.1 (developed by and property of TEConcept GmbH, license limited to 10k minutes, renewable without additional costs). IO-Link stack update is allowed exclusively by following the procedure described in UM2421 (freely available at www.st.com). Any other erase/overwrite of the pre-loaded stack makes impossible to restore it. The STM32 Nucleo pack provides an affordable and easy-to-use solution for the evaluation of IO-Link applications, L6360 communication features and robustness, together with the STM32F446RET6 computation performance. The pack, hosting up to four STEVAL-IOM001V1 to build a quad port IO-Link master, can access the IO-Link physical layer and communicate with IO-Link Devices.You can evaluate the tool via the dedicated GUI (IO-Link Control Tool©, property of TEConcept GmbH) or use it as an IO-Link master bridge accessible from the dedicated SPI interface: source code of demo project (Low-Level IO-Link Master Access Demo Application, developed by TEConcept GmbH) and API specification are available for free.
-
All features
- IO-Link master stack v.1.1 (property of TEConcept GmbH):
- renewable 10k minutes license
- ready for new version update
- STEVAL-IOM001V1
- IO-Link master PHY based on L6360
- Interrupt diagnostics pin
- I²C and UART interface
- SPI (slave) interface
- 65 mA selectable (3.3 or 5.0 V) linear regulator
- CQ (push-pull) and L+ (high side) switches
- IQ additional IEC61131-2 type 1 digital input
- L+ and CQ overload and overheating protections with non-dissipative cut-off function
- QFN-26L (3.5x5x1 mm) package
- Operating voltage range from 18 to 32.5 V
- Additional high side switch for L+ heavy loads (IPS161H)
- LEDs for status and diagnostics
- Ground and VCC wire break protections
- EMC compliance with IEC61000-4-2, IEC61000-4-3, IEC61000-4-5
- Equipped with ST morpho connectors
- CE certified
- RoHS and China RoHS compliant
- NUCLEO-F446RE
- STM32F446RET6 32-bit Micro-controller based on ARM®Cortex®-M4 core (180 MHz max.) with 512-Kbyte Flash memory and 128 (+4) Kbyte RAM
- Two types of extension resources: Arduino™ UNO Revision 3 connectivity and ST morpho extension pin headers for full access to all STM32 I/Os
- Mbed-enabled (http://mbed.org)
- On-board ST-LINK/V2-1 debugger/programmer with SWD connector: selection-mode switch to use the kit as a standalone ST-LINK/V2-1
- Two push-buttons: USER and RESET
- IO-Link master stack v.1.1 (property of TEConcept GmbH):
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Mar 2020 |
27 Mar 2020
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 Nov 2020 |
12 Nov 2020
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Sep 2020 |
22 Sep 2020
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Nov 2020 |
04 Nov 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Sep 2018 |
11 Sep 2018
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 06 Jul 2018 |
06 Jul 2018
|
||
ZIP | 05 Nov 2018 |
05 Nov 2018
|
Bill of Materials (2)
Resource title | Latest update | |||
---|---|---|---|---|
06 Jul 2018 |
06 Jul 2018
|
|||
ZIP | 05 Nov 2018 |
05 Nov 2018
|
Schematic Pack (2)
Resource title | Latest update | |||
---|---|---|---|---|
06 Jul 2018 |
06 Jul 2018
|
|||
ZIP | 05 Nov 2018 |
05 Nov 2018
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
P-NUCLEO-IOM01M1 |
Active
|
Ecopack2 |
|
P-NUCLEO-IOM01M1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
P-NUCLEO-IOM01M1 | 3 distributors | Buy Direct | L6360 |
Active
|
- | EAR99 | NEC | Stock available | ITALY | 63.75 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors