The STM32 ODE “POWER-DRIVE” series of Nucleo Expansion Boards (X-Nucleos) are designed to provide means to drive power loads and power and battery management capabilities to the STM32 ODE Ecosystem. This enables the designer to both evaluate the characteristics and performances of the individual IC or to incorporate it into a fully functional prototype making use of the other functional blocks of the STM32 ODE.
Featured Videos
-
X-NUCLEO-LED61A1
DC-DC LED driver expansion board based on LED6001 for STM32 Nucleo
-
X-NUCLEO-IPS02A1
24V Intelligent power switch expansion board based on VPS2535H for STM32 Nucleo
-
X-NUCLEO-USBPDM1
USB Type-C™ Power Delivery SINK expansion board based on TCPP01-M12 for STM32 Nucleo
-
X-NUCLEO-LED16A1
16 channel LED driver expansion board based on LED1642GW for STM32 Nucleo