Product overview
Description
The X-NUCLEO-53L1A2 is an expansion board for the NUCLEO-F401RE and NUCLEO-L476RG development boards. It provides a complete evaluation kit which allows anyone to learn, evaluate, and develop their applications using the VL53L1 ToF ranging sensor with advanced multi object detection and FoV programming. The X-NUCLEO-53L1A2 expansion board is delivered with a cover glass holder in which three different spacers of 0.25, 0.5, and 1 mm height can be fitted below the cover glass to simulate various air gaps.Two VL53L1 breakout boards can be connected using two 10-pin connectors.
The X-NUCLEO-53L1A2 expansion board is compatible with the STM32 nucleo board family, and with the Arduino UNO R3 connector layout.
Several ST expansion boards can be superposed through the Arduino connectors which allows, for example, the development of VL53L1 applications with Bluetooth or Wi-Fi interfaces.
-
All features
- VL53L1 Time-of-Flight ranging sensor with multi object detection and field of view (FoV) programming
- Accurate absolute ranging distance measurement, independent of the reflectance of the target
- 0.25, 0.5 and 1 mm spacers to simulate air gaps between ToF sensor and cover window
- Two different cover windows
- Two VL53L1 breakout boards which can be connected onto the X-NUCLEO-53L1A2 expansion board through flying wires to integrate the VL53L1 into the customer’s application
- Compatible with STM32 Nucleo board family
- Equipped with Arduino™ UNO R3 connector
- RoHS compliant
- Full system software (SW) is supplied, including code examples and graphical user interface. All this can be downloaded from the folder “Tools & Software", section "Embedded software" on the product page
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Jul 2020 |
08 Jul 2020
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Dec 2020 |
11 Dec 2020
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Aug 2020 |
17 Aug 2020
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 |
26 Feb 2021
|
|||
25 Feb 2021 |
25 Feb 2021
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 08 Dec 2020 |
08 Dec 2020
|
||
ZIP | 08 Dec 2020 |
08 Dec 2020
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
X-NUCLEO-53L1A2 |
Active
|
Ecopack1 |
|
X-NUCLEO-53L1A2
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-53L1A2 | 5 distributors | Buy Direct | VL53L1 |
Active
|
ST | EAR99 | NEC | Stock available | CHINA | 36.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors