X-NUCLEO-6180XA1

Active

Proximity and ambient light sensor expansion board based on VL6180X for STM32 Nucleo

Download databrief Order Direct
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
The X-NUCLEO-6180XA1 expansion board features the VL6180X proximity, gesture and ALS sensor, based on ST’s FlightSense™, Time-of-Flight technology. It is an evaluation board that provides an introduction to the proximity, ranging and light sensing capabilities of the VL6180X module.It is compatible with the STM32 Nucleo board family, and with the Arduino UNO R3 connector layout.Several ST expansion boards can be superposed through the Arduino connectors, which allows for example to develop VL6180X applications with Bluetooth or WiFi interface.
  • All features

    • VL6180X proximity, gesture and ambient light sensing (ALS) module.
    • Slider switch controlling 2 functions:
      • Ranging measurement, beyond 400mm.
      • Ambient light sensing, up to 100 kLux1.
    • 4-digit display, displaying either the distance of a target from the proximity sensor, or the lux value from the ambient light sensing (ALS).
    • Excellent ranging accuracy, independent of the reflectance of the target.
    • In order to easily integrate multiple VL6180X’s into customer devices, up to 3 external satellite VL6180X boards can be connected to the expansion board.
    • Satellite boards can be ordered on http://www.st.com/web/en/catalog/tools/PF261466 under the reference VL6180X-SATEL.
    • Basic gesture recognition application can be developed with one or multiple VL6180X modules.
    • Compatible with STM32 Nucleo board family.
    • Equipped with ArduinoTMUNO R3 connector.
    • RoHS compliant.
    • Full system SW supplied, download from www.st.com/vl6180x.

You might also like...

Recommended for you

Related Applications

Point of Sales and Retail Logistics

Cloud Connectivity

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-6180XA1

      Active

      Proximity and ambient light sensor software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-6180XA1

      Description:

      Proximity and ambient light sensor software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-IMG004

      Active

      Windows Graphical User Interface (GUI) for VL6180X Evaluation Kits.Works with P-NUCLEO-6180X1, P-NUCLEO-6180X2 and EVALKIT-VL6180X

      Proximity Sensors Software ST
      STSW-IMG004

      Description:

      Windows Graphical User Interface (GUI) for VL6180X Evaluation Kits.Works with P-NUCLEO-6180X1, P-NUCLEO-6180X2 and EVALKIT-VL6180X
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-6180XA1
Active
Ecopack1

X-NUCLEO-6180XA1

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
X-NUCLEO-6180XA1 No availability of distributors reported, please contact our sales office Buy Direct VL6180X
Active
ST EAR99 NEC Stock available CHINA 30.0 / 1

X-NUCLEO-6180XA1

Core Product

VL6180X

Marketing Status

Active

Budgetary Price (US$)*/Qty

30.0 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Board production status

Stock available

Budgetary Price (US$)* / Qty

30.0 / 1

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors