Product overview
Description
The X-NUCLEO-GNSS1A1 expansion board is based on the Teseo-LIV3F tiny GNSS module. It represents an affordable, easy-to-use, global navigation satellite system (GNSS) module, embedding a TeseoIII single die standalone positioning receiver IC, usable in different configurations in your STM32 Nucleo project.The Teseo-LIV3F is a compact (9.7x10.1 mm) module that provides superior accuracy thanks to the on-board 26 MHz temperature compensated crystal oscillator (TCXO) and a reduced time-to-first fix (TTFF) with its dedicated 32 KHz real-time clock (RTC) oscillator.
The Teseo-LIV3F module runs the GNSS firmware (X-CUBE-GNSS1) to perform all GNSS operations including acquisition, tracking, navigation and data output without external memory support.
The X-NUCLEO-GNSS1A1 expansion board is compatible with the Arduino™ UNO R3 connector and the ST morpho connector, so it can be plugged to the STM32 Nucleo development board and stacked with additional STM32 Nucleo expansion boards.
-
All features
- Operating supply voltage: 3.3 - 5 V
- Ambient temperature: -40/+85 °C
- Sensitivity: -162 dBm indoor (tracking mode)
- Interfaces:
- a UART port
- an I²C port
- Configurable digital I/O timepulse
- EXTINT input for wakeup
- NMEA protocol
- Assisted GNSS:
- Predictive autonomous
- Predictive server-based
- Real-time server-based
- Compatible with STM32 Nucleo boards
- Compatible with the Arduino™ UNO R3 connector
- LNA and SAW filter on the RF path
- SMA female antenna connector
- Battery holder
- RoHS and WEEE compliant
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Oct 2018 |
25 Oct 2018
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Oct 2018 |
25 Oct 2018
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Apr 2019 |
19 Apr 2019
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 |
26 Feb 2021
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 27 Mar 2019 |
27 Mar 2019
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Dec 2017 |
07 Dec 2017
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Mar 2019 |
27 Mar 2019
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
X-NUCLEO-GNSS1A1 |
Active
|
Ecopack2 |
|
X-NUCLEO-GNSS1A1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-GNSS1A1 | 7 distributors | Buy Direct | Teseo-LIV3F |
Active
|
ST | 3A991A2 | NEC | Stock available | ITALY | 35.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors