X-NUCLEO-IDB04A1

NRND

Bluetooth low energy expansion board based on BlueNRG for STM32 Nucleo

Download databrief
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
The X-NUCLEO-IDB04A1 is a Bluetooth low energy evaluation board to allow expansion of the STM32 Nucleo boards. It is compatible with the Arduino UNO R3 connector layout, and is designed around BlueNRG, a Bluetooth low energy, low power network coprocessor compliant with BTLE 4.0 and the BALF-NRG-01D3, an ultra miniature balun optimized for ST BlueNRG RF IC, which integrates matching network and harmonics filter. The X-NUCLEO-IDB04A1 interfaces with the STM32 MCU via SPI pin, and the user can change the default SPI clock, the SPI chip select and SPI IRQ by changing one resistor on the evaluation board. The excellent performance of BlueNRG and the best matching between BlueNRG and BALF-NRG-01D3, X-NUCLEO-IDB04A1 passed the RF TEST for Japan Radio Law certification with higher margin above the specification values as well as it is FCC certified (FCC ID: S9NIDB04A1).
  • All features

    • BlueNRG low power, low energy Bluetooth network coprocessor
    • BALF-NRG-01D3 balun & harmonic filter
    • Free comprehensive development firmware library and example for BlueNRG, compatible with STM32Cube firmware
    • Bluetooth low energy 4.0 master and slave compliant
    • Compatible with STM32 Nucleo boards
    • Equipped with Arduino UNO R3 connector
    • Very low power consumption: 7.3 mA RX and 8.2 mA TX at +0 dBm
    • Maximum transmission power: +8 dBm
    • Excellent receiver sensitivity (-88 dBm)
    • X-NUCLEO-IDB04A1 is FCC certified (FCC ID: S9NIDB04A1)
    • X-NUCLEO-IDB04A1 is officially certificated as a BTLE 5mW module for Japan Radio Law “TYPE” Certification by Japan government
    • RoHS compliant

You might also like...

Recommended for you

Related Applications

Point of Sales and Retail Logistics

Connectivity

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      BLUEVOICELINK1

      NRND

      This SW has been replaced by FP-AUD-BVLINK1

      ST
      BLUEVOICELINK1

      Description:

      This SW has been replaced by FP-AUD-BVLINK1

      OSXBLUEVOICE

      NRND

      This SW has been replaced by FP-AUD-BVLINK1

      ST
      OSXBLUEVOICE

      Description:

      This SW has been replaced by FP-AUD-BVLINK1
    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-BLE1

      Active

      Bluetooth Low Energy software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-BLE1

      Description:

      Bluetooth Low Energy software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      OSXSmartConnPS

      NRND

      This SW has been replaced by X-CUBE-BLE1

      Open.RF ST
      OSXSmartConnPS

      Description:

      This SW has been replaced by X-CUBE-BLE1
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-F401RE

      Active

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F401RE

      Description:

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-F411RE

      Active

      STM32 Nucleo-64 development board with STM32F411RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F411RE

      Description:

      STM32 Nucleo-64 development board with STM32F411RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L053R8

      Active

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L053R8

      Description:

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L476RG

      Active

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L476RG

      Description:

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-IDB04A1
NRND
Ecopack2

X-NUCLEO-IDB04A1

Package:

Ecopack2

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
X-NUCLEO-IDB04A1 No availability of distributors reported, please contact our sales office BlueNRG; BALF-NRG-01D3
NRND
ST 5A992C 5A002A2 Temporary out of stock ITALY 12.5 / 1

X-NUCLEO-IDB04A1

Core Product

BlueNRG; BALF-NRG-01D3

Marketing Status

NRND

Budgetary Price (US$)*/Qty

12.5 / 1

Supplier

ST

ECCN (US)

5A992C

ECCN (EU)

5A002A2

Board production status

Temporary out of stock

Budgetary Price (US$)* / Qty

12.5 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors