Product overview
Description
The X-NUCLEO-IKA01A1 is a multifunctional expansion board based on STMicroelectronics operational amplifiers. It provides an affordable and easy-to-use solution for various use cases with your STM32 Nucleo board. The X-NUCLEO-IKA01A1 is compatible with the Arduino™ UNO R3 connector, and supports the addition of other boards that can be stacked for enhanced applications with an STM32 Nucleo board. It can be used as an analog front-end by conditioning signals as actuator to drive LEDs or coils, or in a comparator architecture. Thanks to its current-sensing configuration, it allows current measurement of any device that has a Micro-USB port. A highly accurate TSZ124 Micropower operational amplifier is used for this configuration as well as for that of the instrumentation amplifier. The expansion board also contains a TSU104 Nanopower op-amp and a TSV734 Micropower op-amp for mobile applications.-
All features
- 7 predefined configurations:
- Instrumentation amplifier structure
- Current sensing with or without USB
- Photodiode/ultraviolet (UV) current sensing
- Buffer
- Full wave rectifier
- Constant current LED driver
- Window comparator
- One prototyping area
- Compatible with STM32 Nucleo boards
- Comprehensive free development firmware library (X-CUBE-ANALOG1)
- Powered through the Arduino UNO connectors
- RoHS compliant
- 7 predefined configurations:
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Oct 2015 |
01 Oct 2015
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Oct 2015 |
02 Oct 2015
|
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Jun 2016 |
01 Jun 2016
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 |
26 Feb 2021
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 02 Oct 2015 |
02 Oct 2015
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Oct 2015 |
02 Oct 2015
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Apr 2016 |
11 Apr 2016
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
X-NUCLEO-IKA01A1 |
Active
|
Ecopack2 |
|
X-NUCLEO-IKA01A1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-IKA01A1 | 3 distributors | TSZ124; TSU104; TSV734 |
Active
|
ST | EAR99 | NEC | Stock available | ITALY | 24.0 / 1 |
Core Product
TSZ124; TSU104; TSV734Marketing Status
ActiveBudgetary Price (US$)*/Qty
24.0 / 1(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors